(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Insulated Crimp Terminals used to connect both electric devices, various electric wires, and cables.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp Terminal, PVC Insulation
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Wire range (㎜²) | BOLT HOLE (㎜) | d (mm) | E (mm) | D (mm) | t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
873,824 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 6.1 | 18.8 | 16 - 18 | Red | 1.25,1.5 | 4 | 6.1 | 10 | 6.1 | 0.65 | ||
896,383 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10.4 | 25.8 | 16 - 18 | Red | 1.25,1.5 | 6 | 6.1 | 10 | 6.1 | 0.65 | ||
1,010,495 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10.4 | 26.2 | 16 - 18 | Red | 1.25,1.5 | 8 | 6.1 | 10 | 6.1 | 0.65 | ||
1,299,164 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 14 | 27.5 | 16 - 18 | Red | 1.25,1.5 | 10 | 6.1 | 10 | 6.1 | 0.65 | ||
1,443,654 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 17 | 31 | 16 - 18 | Red | 1.25,1.5 | 12 | 6.1 | 10 | 6.1 | 0.65 | ||
803,927 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 12 Day(s) | 8 | 20.8 | 16 - 18 | Red | 1.25,1.5 | 5 | 6.1 | 10 | 6.1 | 0.65 | ||
806,582 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 5 Day(s) | 6.8 | 19 | 16 - 18 | Red | 1.25,1.5 | 3 | 6.1 | 10 | 6.1 | 0.65 | |
806,582 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 5 Day(s) | 5.8 | 19.8 | 16 - 18 | Red | 1.25,1.5 | 4 | 6.1 | 10 | 6.1 | 0.65 | |
914,794 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 6 | 20 | 16 - 14 | Blue | 2.0,2.5 | 4 | 6.1 | 10 | 6.1 | 0.65 | ||
952,324 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 8 | 20.9 | 16 - 14 | Blue | 2.0,2.5 | 5 | 6.1 | 10 | 6.1 | 0.65 | ||
962,332 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 9.4 | 22.5 | 16 - 14 | Blue | 2.0,2.5 | 6 | 6.1 | 10 | 6.1 | 0.65 | ||
1,203,149 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 11.5 | 26.6 | 16 - 14 | Blue | 2.0,2.5 | 8 | 6.1 | 10 | 6.1 | 0.65 | ||
1,491,818 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 14 | 27.5 | 16 - 14 | Blue | 2.0,2.5 | 10 | 6.1 | 10 | 6.1 | 0.65 | ||
1,491,818 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 17 | 30.8 | 16 - 14 | Blue | 2.0,2.5 | 12 | 6.1 | 10 | 6.1 | 0.65 | ||
849,429 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 5 Day(s) | 6 | 21 | 16 - 14 | Blue | 2.0,2.5 | 3 | 6.1 | 10 | 6.1 | 0.65 | |
849,429 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 5 Day(s) | 6.5 | 21 | 16 - 14 | Blue | 2.0,2.5 | 4 | 6.1 | 10 | 6.1 | 0.65 | |
1,237,552 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 11.4 | 30 | 14 - 12 | Yellow | 3.5,4 | 6 | 8.1 | 14 | 8.1 | 0.8 | ||
1,447,094 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 11.4 | 30 | 14 - 12 | Yellow | 3.5,4 | 8 | 8.1 | 14 | 8.1 | 0.8 | ||
1,790,494 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 14 | 31.5 | 14 - 12 | Yellow | 3.5,4 | 10 | 8.1 | 14 | 8.1 | 0.8 | ||
1,790,494 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 16 | 32.2 | 14 - 12 | Yellow | 3.5,4 | 12 | 8.1 | 14 | 8.1 | 0.8 | ||
1,065,837 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 8.3 | 24.5 | 14 - 12 | Yellow | 3.5,4 | 5 | 8.1 | 14 | 8.1 | 0.75 | ||
979,058 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 6.7 | 24.8 | 14 - 12 | Yellow | 3.5,4 | 4 | 8.1 | 14 | 8.1 | 0.75 | ||
1,662,266 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 12.4 | 30 | 12 - 10 | Yellow | 5.5,6 | 6 | 8.1 | 14 | 8.1 | 0.8 | ||
1,747,647 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 12.4 | 30 | 12 - 10 | Yellow | 5.5,6 | 8 | 8.1 | 14 | 8.1 | 0.8 | ||
1,918,408 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 14 | 31 | 12 - 10 | Yellow | 5.5,6 | 10 | 8.1 | 14 | 8.1 | 0.8 | ||
2,173,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 16 | 32.5 | 12 - 10 | Yellow | 5.5,6 | 12 | 8.1 | 14 | 8.1 | 0.8 | ||
1,196,002 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 12 Day(s) | 9 | 26 | 12 - 10 | Yellow | 4, 5.5, 6 | 5 | 8.1 | 14 | 8.1 | 0.8 | ||
1,196,002 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 12 Day(s) | 7 | 25 | 12 - 10 | Yellow | 4, 5.5, 6 | M4 | 8.1 | 14 | 8.1 | 0.8 | ||
1,509,957 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 9 | 32.5 | 8 | Red | 8, 10 | 4 | 10.5 | 17.0 | 10.5 | 1.0 | ||
1,509,957 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 11.8 | 32.1 | 8 | Red | 8, 10 | 6 | 10.5 | 17.0 | 10.5 | 1.0 | ||
1,812,386 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 15 | 37.5 | 8 | Red | 8, 10 | 8 | 10.5 | 17.0 | 10.5 | 1.0 | ||
1,812,386 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 15 | 37.5 | 8 | Red | 8, 10 | 10 | 10.5 | 17.0 | 10.5 | 1.0 | ||
2,471,038 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 20 | 43.5 | 8 | Red | 8, 10 | 12 | 10.5 | 17.0 | 10.5 | 1.0 | ||
2,471,038 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 20 | 43.5 | 8 | Red | 8, 10 | 16 | 10.5 | 17.0 | 10.5 | 1.0 | ||
1,521,418 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 12 Day(s) | 9 | 32.5 | 8 | Red | 8, 10 | M5 | 10.5 | 17.0 | 10.5 | 1.0 | ||
1,404,873 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 12 | 40 | 6 | Blue | 14, 16 | 5 | 13.5 | 22 | 13.5 | 1.2 | ||
1,404,873 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 12 | 40 | 6 | Blue | 14, 16 | 6 | 13.5 | 22 | 13.5 | 1.2 | ||
1,533,413 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 16 | 41 | 6 | Blue | 14, 16 | 8 | 13.5 | 22 | 13.5 | 1.2 | ||
1,533,413 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 16 | 41 | 6 | Blue | 14, 16 | 10 | 13.5 | 22 | 13.5 | 1.2 | ||
2,045,385 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 8 Day(s) | 22 | 51 | 6 | Blue | 14, 16 | 12 | 13.5 | 22 | 13.5 | 1.2 | ||
2,045,385 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 8 Day(s) | 22 | 51 | 6 | Blue | 14, 16 | 16 | 13.5 | 22 | 13.5 | 1.2 |
Loading...Tải…
Type | Crimp Terminal With Insulation | Shape | Round | Insulation material | Vinyl |
---|---|---|---|---|---|
Material | Electrolytic Copper Cathode (Tinning) | Type | PG ( G ) | Finishing Type | General Type |
Features | Insulation is excellent by made of PVC of Terminal-end part |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy