(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Circular Crimp Terminal (Certified Item/Each Terminal)【50-100 Pieces Per Package】 (Part Number)

Circular Crimp Terminal (Certified Item/Each Terminal)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,894,560VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Terminals are used to connect both electric devices, cables,and various electric wires during electric construction working
・Related Keywords: JEONO, JEONO Electric Inc, Crimp Terminal, Round Crimp Terminal, Each Terminals

Part Number
JOCB-50-8
JOCB-95-8
JOCB-95-10
JOCB-150-8
JOCB-150-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
BOLT HOLE
(㎜)
E
(mm)
t
(mm)

1,894,560 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 11.41648.51~1/050, 60818.51.8

4,415,450 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 16.42254.53 / 095, 1008192.6

4,415,450 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 16.42254.5300 Kcmil95, 10010192.6

3,766,787 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 19.52263.53 / 0120, 150826.53.2

4,133,422 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 19.52564.5300 Kcmil120, 15010273.2

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Round Material Oxygen-Free High-Conductivity Copper (Tinning)
Type CB Finishing Type Welding Type Features Performance and stability are excellent.
Size K