(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Miniature Power Pulse Module (SD Built-In Model) WPC-PE1SP/PE1NP

Miniature Power Pulse Module (SD Built-In Model) WPC-PE1SP/PE1NP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,901,015VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A power measuring instrument for single circuits made by Watanabe Electric Industry Co., Ltd. Suitable for installation in a distribution board. Measurement data can be extracted using an SD card or pulse signals. Supports voltage-less measurement. Cutting the electricity at the time of installation is not required.

 
Part Number
WPC-PE1NP-00A000
WPC-PE1NP-00A100
WPC-PE1SP-00A000
WPC-PE1SP-00A100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOption Inspection Report

5,901,015 VND

1 Piece(s) 22 Day(s) or more Pulse output 1 PTNA

6,179,901 VND

1 Piece(s) 22 Day(s) or more Pulse output 1 PTIncluded

9,805,456 VND

1 Piece(s) 22 Day(s) or more Pulse output 1 PT/SD equipped moduleNA

10,084,346 VND

1 Piece(s) 22 Day(s) or more Pulse output 1 PT/SD equipped moduleIncluded

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Product name Small electric power pulse module Power Supply(V) AC 100–240