(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
RFID system (high standard・electromagnetic coupling system: 530 kHz) V600 series optional product

RFID system (high standard・electromagnetic coupling system: 530 kHz) V600 series optional product
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      98,300VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RFID System (High Standard Electromagnetic Coupling System 530kHz) V600 Series Optional Item

 
Part Number
V600-A86
V600-D23P55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Type Memory capacity
(Cutting Bit)
Shape Note Size
(mm)

98,300 VND

1 Piece(s) 5 Day(s) or more -Attachment--V600-D23P66N dedicated use-

716,110 VND

1 Piece(s) Same day RFID-RelatedData carrier254Round, ultra-small typeBattery-less, case material: PPS plasticφ8 × 5

Loading...Tải…

  1. 1