(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A simple and smart repeater unit that expands the width of your network.
[Features]
·Covers an area of up to 1,500 m by connecting two repeaters. (Communication speed 93.75kbps)
·Avoid system down of the entire network due to abnormal stop of the lower layer.
·Mixed wiring media is possible by using a repeater.
·A variety of network layouts can be achieved by extending trunk lines and branching trunk lines.
·By using the setting monitoring tool, it is possible to list the network configuration and identify the location of anomalies.
·The communication power supply voltage monitoring function enables voltage monitoring of the entire network.
リピータユニット CRS1-RPT01の外観
リピータユニット CRS1-RPT01の寸法図
(単位:mm)
項目 | 形式 |
---|---|
形CRS1-RPT01 | |
通信ポート | 上流ポート(PORT1):幹線または副幹線 下流ポート(PORT2):副幹線(マスタユニットと同じ通信仕様で配線することが可能) 上流ポートと下流ポートで異なるケーブル種類とすることが可能 |
最大接続段数 | マスタユニットから2段まで |
1ネットワークあたり (1マスタユニットに対して) 総接続台数 | 最大64台 |
セグメント当たり総接続台数 | 最大32台 |
通信電源供給用コネクタ | 下流ポート通信電源用コネクタ×1個 注.リピータユニット自体の通信電源は、上流ポート通信用コネクタ(PORT1)のBS+、BS-から供給。 |
通信電源供給コネクタ 許容電流容量 | 最大5A(UL定格:4A) |
耐ノイズ性 | IEC61000-4-4 に準拠 2kV (電源ライン) |
耐振動 | 10~150Hz 複振幅0.7mmまたは50m/s2 |
耐衝撃 | 150m/s2 |
耐電圧 | AC500V(絶縁されている回路間) |
絶縁抵抗 | 20MΩ以上(絶縁されている回路間) |
使用周囲温度 | -10~+55℃ |
使用周囲湿度 | 25~85%(結露なきこと) |
使用周囲雰囲気 | 腐食性ガスのないこと |
保存温度 | -25~+65℃ |
保存湿度 | 25~85%(結露なきこと) |
取り付け方法 | DINレール取り付けまたはM4ねじ取り付け |
質量 | 73g |
通信電源電圧 | DC14~26.4V |
通信電源消費電流 | 95mA以下 |
BS+:通信電源+側、BS-:通信電源-側
スレーブポート通信用コネクタ(PORT2)に接続されているスレーブ/リピータユニットへの通信電源供給用コネクタです。
通信電源ケーブルに棒端子(スリーブ)を圧着し、接続します。
通信電源ケーブルには、以下の棒端子を推奨します。
品番 | 適合電線サイズ | 圧着工具 | メーカ |
---|---|---|---|
AI0, 5-10 WH | 0.5mm/AWG20 | CRIMPFOX UD6(製品番号 1204436)または CRIMPFOX ZA3 シリーズ | フエニックス・コンタクト(株) |
H0.5/16オレンジ | 0.5mm/AWG20 | クリンパー PZ1.5(製品番号 900599) | 日本ワイドミュラー(株) |
また、棒端子の取り外しに使用するドライバは、以下の製品を推奨します。
Part Number |
---|
CRS1-RPT01-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1 VND | 1 Piece(s) | 4 Day(s) |
Loading...Tải…
Type | Repeater | Control Type Network Varieties | CompoNet | Additional Function | Communication Function |
---|---|---|---|---|---|
Connection Terminal | Connector | Mounting Method | Screw mount / DIN mount combination | Representative Standard | CE / UL / CSA |
Detail Type | Repeater Unit, With Terminal Block Adapter (DCN4-TB4) |
Please check the type/dimensions/specifications of the part CRS1-RPT01-B in the Repeater Unit CRS1-RPT01 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CRS1-RPT01-B trong chuỗi Repeater Unit CRS1-RPT01.