(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Waterproof Connector (M12) - XS2 - Connector Cover

Round Waterproof Connector (M12) - XS2 - Connector Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      42,230VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The XS2Z-13 and 15 are connectors with covers (dust covers). The XS2Z-31 is connector with a sputter protective cover.
[Features]
· Cover for XS2 round waterproof connectors (M12).
· XS2Z-13 compatible connectors: Models XS2G / XS2H / XS2M / XS2R.
· XS2Z-15 compatible connectors: Models XS2C / XS2R / XS2F / XS2P / XW3A / XW3B.
· XS2Z-31 series compatible connectors: Models XS2F / XS2H / XS2W.
[Applications]
· Used for round connectors for XS2 series products.

 
Part Number
XS2Z-11
XS2Z-13
XS2Z-15
XS2Z-16
XS2Z-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Type Classification Compatible Model Note

89,310 VND

1 Piece(s) Same day 10-Waterproof coverSuitable mount M12 male threadXS2G/ XS2H/ XS2M/ XS2R/ XS2W/ XS5H/ XS5M/ XS5W-

42,230 VND

1 Piece(s) Same day -OtherDust CoverSuitable mount M12 male threadXS2G/ XS2H/ XS2M/ XS2R-

47,290 VND

1 Piece(s) Same day -OtherDust CoverSuitable mount M12 female thread (fixture)XS2C/ XS2R/ XS2F/ XS2P/ XW3A/ XW3B-

64,650 VND

1 Piece(s) 12 Day(s) -OtherCover---

112,138 VND

1 Piece(s) 12 Day(s) -OtherSputtering protective cover-XS2F/ XS2H/ XS2WCover for protecting the connector from weld sputter.

Loading...Tải…

  1. 1