(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
The core of PCB connectors, MIL standard compliant products.
[Features]
・ Achieves high reliability and low price at the same time by adopting a new productivity design
・ A box type plug (type XG4C) is also available to help space saving
・ A IDC type plug (type XG4E) that can be used as a relay is also available
・ Compliant with MIL standard (MIL-C-83503)
・ UL standard (file No. E103202) certified product is standard product (Excludes type XG4U and type XG4H)
[Applications]
・ It can be used for various purposes
XG4 external appearance
Type | MIL Type Socket Model XG4M Plug Pressure Welded Type Model XG4E | MIL Type Plug Model XG4A Box Type Plug Model XG4C Board - Board Socket Model XG4H |
---|---|---|
Rated Current | 1 A | 3A |
Rated Voltage | 250 V AC | 300 V AC |
Contact Resistance | 20 mΩ or Less (with 20 mV or Less, 100 mA or Less) | |
Insulation Resistance | 103 MΩ or More (at 500 V DC) | |
Voltage Endurance | 500 V AC, 1 min (Leak Current 1 mA or Less) | |
Overall Insertion Force | Number of Contacts × 1.96 N or Less | |
Removal Force | 0.39 N or More (with □0.64 mm test gauge) | |
Insertion/Removal Tolerance | 50 | |
Operating Temperature Range | -55 to +105°C (No icing at low temperatures) |
Shape | Set Format | Socket (with Open End Cover) | Strain Relief (with Lock) | |
---|---|---|---|---|
Number of Contacts | Polarity Guide Number | Type | Type | Type |
10 | 0 | Model XG4M-1031-U | Model XG4M-1031 | Model XG4U-1004 |
1 | Model XG4M-1030-U | Model XG4M-1030 | ||
14 | 1 | Model XG4M-1430-U | Model XG4M-1430 | Model XG4U-1404 |
16 | 1 | Model XG4M-1630-U | Model XG4M-1630 | Model XG4U-1604 |
20 | 1 | Model XG4M-2030-U | Model XG4M-2030 | Model XG4U-2004 |
26 | 1 | Model XG4M-2630-U | Model XG4M-2630 | Model XG4U-2604 |
30 | 1 | Model XG4M-3030-U | Model XG4M-3030 | Model XG4U-3004 |
34 | 1 | Model XG4M-3430-U | Model XG4M-3430 | Model XG4U-3404 |
40 | 1 | Model XG4M-4030-U | Model XG4M-4030 | Model XG4U-4004 |
50 | 1 | Model XG4M-5030-U | Model XG4M-5030 | Model XG4U-5004 |
2 | Model XG4M-5031-U | Model XG4M-5031 | ||
60 | 1 | Model XG4M-6030-U | Model XG4M-6030 | Model XG4U-6004 |
2 | Model XG4M-6031-U | Model XG4M-6031 | ||
64 | 1 | Model XG4M-6430-U | Model XG4M-6430 | Model XG4U-6404 |
2 | Model XG4M-6431-U | Model XG4M-6431 |
Shape | Set Format | Socket (with Open End Cover) | Strain Relief (Model XG4M Only) | |
---|---|---|---|---|
Number of Contacts | Polarity Guide Number | Type | Type | Type |
10 | 0 | Model XG4M-1031-T | Model XG4M-1031 | Model XG4T-1004 |
1 | Model XG4M-1030-T | Model XG4M-1030 | ||
14 | 1 | Model XG4M-1430-T | Model XG4M-1430 | Model XG4T-1404 |
16 | 1 | Model XG4M-1630-T | Model XG4M-1630 | Model XG4T-1604 |
20 | 1 | Model XG4M-2030-T | Model XG4M-2030 | Model XG4T-2004 |
26 | 1 | Model XG4M-2630-T | Model XG4M-2630 | Model XG4T-2604 |
30 | 1 | Model XG4M-3030-T | Model XG4M-3030 | Model XG4T-3004 |
34 | 1 | Model XG4M-3430-T | Model XG4M-3430 | Model XG4T-3404 |
40 | 1 | Model XG4M-4030-T | Model XG4M-4030 | Model XG4T-4004 |
50 | 1 | Model XG4M-5030-T | Model XG4M-5030 | Model XG4T-5004 |
2 | Model XG4M-5031-T | Model XG4M-5031 | ||
60 | 1 | Model XG4M-6030-T | Model XG4M-6030 | Model XG4T-6004 |
2 | Model XG4M-6031-T | Model XG4M-6031 | ||
64 | 1 | Model XG4M-6430-T | Model XG4M-6430 | Model XG4T-6404 |
2 | Model XG4M-6431-T | Model XG4M-6431 |
Part Number |
---|
XG4A-1035 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44,378 VND | 1 Piece(s) | Same day | Male (plug) | 10 | For PCB | 3 | AC300 | - | Angle | MIL type plug (short lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 |
Loading...Tải…
Please check the type/dimensions/specifications of the part XG4A-1035 in the Flat Cable Connector (General Purpose Type) - XG4 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XG4A-1035 trong chuỗi Flat Cable Connector (General Purpose Type) - XG4.
Part Number |
---|
XG4A-1031 |
XG4A-1032 |
XG4A-1034 |
XG4A-1039-A |
XG4A-1071 |
XG4A-1431 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23,300 VND | 1 Piece(s) | Same day | Male (plug) | 10 | For PCB | 3 | AC300 | - | Straight | MIL type plug (long lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 | ||
23,300 VND | 1 Piece(s) | 6 Day(s) or more | Male (plug) | 10 | For PCB | 3 | AC300 | - | Straight | MIL type plug (short lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 | ||
44,378 VND | 1 Piece(s) | Same day | Male (plug) | 10 | For PCB | 3 | AC300 | - | Angle | MIL type plug (long lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 | ||
189,986 VND | 1 Piece(s) | 12 Day(s) | Male (plug) | 10 x 2 | For PCB | 3 | AC300 | - | Angle | 2-tier type plug | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 | ||
45,361 VND | 3 Piece(s) | 6 Day(s) or more | Male (plug) | 10 | For PCB | 3 | AC300 | - | Straight | MIL type plug (long lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 0 | ||
24,900 VND | 1 Piece(s) | Same day | Male (plug) | 14 | For PCB | 3 | AC300 | - | Straight | MIL type plug (long lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 |