(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・A discrete wire crimped type has been added to the MIL connector series.
・ The XG5N-U socket with lock, which is unique to Omron, can be inserted and removed with one hand and securely locked.
・ Saves up to 24% (approximately) space (compared to XG4A).
Rated Current | 3 A/contact (when using 22 AWG wire) 2 A/contact (when using 24 AWG wire) 1 A/contact (when using 26, 28 AWG wire) |
---|---|
Rated Voltage | 250 V AC |
Contact Resistance | 20 mΩ or Less (with 20 mV or Less, 100 mA or Less) |
Insulation Resistance | 1,000 MΩ or higher (at DC 500 V) |
Voltage Endurance | 500 V AC 60 secs (Leak Current 1 mA or Less) |
Overall Insertion Force | Number of Inserted Contacts × 1.96 N or Less |
Removal Force | 0.29 N or More |
Number of Insertions and Removals | 50 |
Operating Temperature Range | -55 to +105°C (No icing at low temperatures) |
Housing | Glass Impregnated PBT Resin (UL94V-2) / Black | |
---|---|---|
Lock Lever | POM Resin (UL94 HB) / Black | |
Contact | Contact Area | Phosphor bronze / nickel base, gold plated (0.15 μm) |
Crimped Part | Phosphor bronze / nickel base, tin plated (2.0 μm) |
Compatible Contact | Compatible Wires | |
---|---|---|
AWG No. (UL1007 Stranded Wire) | Core Configuration | |
[Number of Strands (pc.)/Strand Diameter (mm)] | ||
Model XG5W-0231 | 22 | 17/0.16 |
24 | 11/0.16 | |
26 | 7/0.16 | |
Model XG5W-0232 | 24 | 11/0.16 |
26 | 7/0.16 | |
28 | 7/0.127 |
Socket and plug assembly
Socket and plug assembly
Model XG5N-U outline drawing 1 (with lock-lever mounted)
Model XG5N-U outline drawing 2
Model XG5N outline drawing 1
Model XG5N outline drawing 2
Number of Contacts | Dimensions (mm) | |||
---|---|---|---|---|
A | B | C | D | |
10 | 17.26 | 10.16 | 26.80 | 26.20 |
14 | 22.34 | 15.24 | 31.88 | 31.28 |
16 | 24.88 | 17.78 | 34.42 | 33.82 |
20 | 29.96 | 22.86 | 39.50 | 38.90 |
26 | 37.58 | 30.48 | 47.12 | 46.52 |
30 | 42.66 | 35.56 | 52.20 | 51.60 |
34 | 47.74 | 40.64 | 57.28 | 56.68 |
40 | 55.36 | 48.26 | 64.90 | 64.30 |
50 | 68.06 | 60.96 | 77.60 | 77.00 |
60 | 80.76 | 73.66 | 90.30 | 89.70 |
64 | 85.84 | 78.74 | 95.38 | 94.78 |
Shape
Shape | Socket with Lock (Set Format) | Socket Housing | Lock Lever *1 | Crimp Contact No.1 | Crimp Contact No.2 | |
---|---|---|---|---|---|---|
Number of Contacts | Polarity Guide Number | Type | Type | Type | Type | Type |
10 | 0 | Model XG5N-100-U | Model XG5N-100 | ◎Model XG5U-0001 | ◎Model XG5W-0231 (Sold Individually) Model XG5W-0231-R (Reel Product) | ◎Model XG5W-0232 (Sold Individually) Model XG5W-0232-R (Reel Product) |
1 | ◎Model XG5N-101-U | ◎Model XG5N-101 | ||||
14 | 1 | ◎Model XG5N-141-U | ◎Model XG5N-141 | |||
16 | 1 | ◎Model XG5N-161-U | ◎Model XG5N-161 | |||
20 | 1 | ◎Model XG5N-201-U | ◎Model XG5N-201 | |||
26 | 1 | ◎Model XG5N-261-U | ◎Model XG5N-261 | |||
30 | 1 | ◎Model XG5N-301-U | ◎Model XG5N-301 | |||
34 | 1 | Model XG5N-341-U | ◎Model XG5N-341 | |||
40 | 1 | ◎Model XG5N-401-U | ◎Model XG5N-401 | |||
50 | 1 | ◎Model XG5N-501-U | ◎Model XG5N-501 | |||
2 | Model XG5N-502-U | Model XG5N-502 | ||||
60 | 1 | Model XG5N-601-U | Model XG5N-601 | |||
2 | Model XG5N-602-U | Model XG5N-602 | ||||
64 | 1 | Model XG5N-641-U | ◎Model XG5N-641 | |||
2 | ◎Model XG5N-642-U | ◎Model XG5N-642 |
Part Number |
---|
XG5N-101-U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Rated current (Max) (A) | Rated Voltage (V) | Wire connection method | Features | Contact Plating | Terminal plating | Type | Polarity guide number (piece) | Conforming Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29,370 VND | 1 Piece(s) | 17 Day(s) | Female (socket) | 10 | Cable Connection | 3 | AC250 | Crimp | MIL connector series, discrete wire crimp type | Gold Plated | Tin Plating | Socket with lock | 1 | - |
Loading...Tải…
Connector Shape | Square shape | Connector series initials | V/W/X |
---|
Please check the type/dimensions/specifications of the part XG5N-101-U in the Discrete Wire Crimp Socket- XG5 (Discrete Wire Crimp Socket) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XG5N-101-U trong chuỗi Discrete Wire Crimp Socket- XG5 (Discrete Wire Crimp Socket).
Part Number |
---|
XG5N-101 |
XG5N-141 |
XG5N-141-U |
XG5N-161 |
XG5N-161-U |
XG5N-201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Rated current (Max) (A) | Rated Voltage (V) | Wire connection method | Features | Contact Plating | Terminal plating | Type | Polarity guide number (piece) | Conforming Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21,510 VND | 1 Piece(s) | 6 Day(s) or more | Female (socket) | 10 | Cable Connection | 3 | AC250 | Crimp | MIL connector series, discrete wire crimp type | Gold Plated | Tin Plating | Socket Housing | 1 | - | ||
17,420 VND | 1 Piece(s) | 5 Day(s) or more | Female (socket) | 14 | Cable Connection | 3 | AC250 | Crimp | MIL connector series, discrete wire crimp type | Gold Plated | Tin Plating | Socket Housing | 1 | - | ||
35,833 VND | 1 Piece(s) | 17 Day(s) | Female (socket) | 14 | Cable Connection | 3 | AC250 | Crimp | MIL connector series, discrete wire crimp type | Gold Plated | Tin Plating | Socket with lock | 1 | - | ||
12,800 VND | 1 Piece(s) | Same day | Female (socket) | 16 | Cable Connection | 3 | AC250 | Crimp | MIL connector series, discrete wire crimp type | Gold Plated | Tin Plating | Socket Housing | 1 | - | ||
30,030 VND | 1 Piece(s) | Same day | Female (socket) | 16 | Cable Connection | 3 | AC250 | Crimp | MIL connector series, discrete wire crimp type | Gold Plated | Tin Plating | Socket with lock | 1 | - | ||
16,300 VND | 1 Piece(s) | 6 Day(s) or more | Female (socket) | 20 | Cable Connection | 3 | AC250 | Crimp | MIL connector series, discrete wire crimp type | Gold Plated | Tin Plating | Socket Housing | 1 | - |