(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Discrete Wire Crimp Socket- XG5 (Discrete Wire Crimp Socket) (Part Number)

Discrete Wire Crimp Socket- XG5 (Discrete Wire Crimp Socket)
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      4,800VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・A discrete wire crimped type has been added to the MIL connector series.
・ The XG5N-U socket with lock, which is unique to Omron, can be inserted and removed with one hand and securely locked.
・ Saves up to 24% (approximately) space (compared to XG4A).

Rating/Performance

Rated Current3 A/contact (when using 22 AWG wire)
2 A/contact (when using 24 AWG wire)
1 A/contact (when using 26, 28 AWG wire)
Rated Voltage250 V AC
Contact Resistance20 mΩ or Less (with 20 mV or Less, 100 mA or Less)
Insulation Resistance1,000 MΩ or higher (at DC 500 V)
Voltage Endurance500 V AC 60 secs (Leak Current 1 mA or Less)
Overall Insertion ForceNumber of Inserted Contacts × 1.96 N or Less
Removal Force0.29 N or More
Number of Insertions and Removals50
Operating Temperature Range-55 to +105°C (No icing at low temperatures)

Materials/Processing

HousingGlass Impregnated PBT Resin (UL94V-2) / Black
Lock LeverPOM Resin (UL94 HB) / Black
ContactContact AreaPhosphor bronze / nickel base, gold plated (0.15 μm)
Crimped PartPhosphor bronze / nickel base, tin plated (2.0 μm)

Compatible Contact/Wire

Compatible ContactCompatible Wires
AWG No.
(UL1007 Stranded Wire)
Core Configuration
[Number of Strands (pc.)/Strand Diameter (mm)]
Model XG5W-02312217/0.16
2411/0.16
267/0.16
Model XG5W-02322411/0.16
267/0.16
287/0.127

Assembly

Socket and plug assembly

Socket and plug assembly

Socket and plug assembly

Socket and plug assembly

External Dimensions

Model XG5N-U outline drawing 1 (with lock-lever mounted)

Model XG5N-U outline drawing 1 (with lock-lever mounted)

Model XG5N-U outline drawing 2

Model XG5N-U outline drawing 2

Model XG5N outline drawing 1

Model XG5N outline drawing 1

Model XG5N outline drawing 2

Model XG5N outline drawing 2

Number of ContactsDimensions (mm)
ABCD
1017.2610.1626.8026.20
1422.3415.2431.8831.28
1624.8817.7834.4233.82
2029.9622.8639.5038.90
2637.5830.4847.1246.52
3042.6635.5652.2051.60
3447.7440.6457.2856.68
4055.3648.2664.9064.30
5068.0660.9677.6077.00
6080.7673.6690.3089.70
6485.8478.7495.3894.78

Types

Shape

Shape

ShapeSocket with Lock (Set Format)Socket HousingLock Lever *1Crimp Contact No.1Crimp Contact No.2
Number of ContactsPolarity
Guide Number
TypeTypeTypeTypeType
100 Model XG5N-100-U Model XG5N-100◎Model XG5U-0001◎Model XG5W-0231
(Sold Individually)



Model XG5W-0231-R
(Reel Product)
◎Model XG5W-0232
(Sold Individually)



Model XG5W-0232-R
(Reel Product)
1◎Model XG5N-101-U◎Model XG5N-101
141◎Model XG5N-141-U◎Model XG5N-141
161◎Model XG5N-161-U◎Model XG5N-161
201◎Model XG5N-201-U◎Model XG5N-201
261◎Model XG5N-261-U◎Model XG5N-261
301◎Model XG5N-301-U◎Model XG5N-301
341 Model XG5N-341-U◎Model XG5N-341
401◎Model XG5N-401-U◎Model XG5N-401
501◎Model XG5N-501-U◎Model XG5N-501
2 Model XG5N-502-U Model XG5N-502
601 Model XG5N-601-U Model XG5N-601
2 Model XG5N-602-U Model XG5N-602
641 Model XG5N-641-U◎Model XG5N-641
2◎Model XG5N-642-U◎Model XG5N-642
  • *The distance between slots is 22.86 mm for the two guides on 50, 60, and 64-contact connectors.
  1. *1Two lock levers are required for each Model XG5N-□□□.
Part Number
XG5N-161
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Wire connection method Features Contact Plating Terminal plating Type Polarity guide number
(piece)
Conforming Wire

12,800 VND

1 Piece(s) Same day Female (socket)16Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket Housing1-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials V/W/X

Please check the type/dimensions/specifications of the part XG5N-161 in the Discrete Wire Crimp Socket- XG5 (Discrete Wire Crimp Socket) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XG5N-161 trong chuỗi Discrete Wire Crimp Socket- XG5 (Discrete Wire Crimp Socket).

Products like this...

Part Number
XG5N-101-U
XG5N-141
XG5N-141-U
XG5N-161-U
XG5N-201
XG5N-201-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Wire connection method Features Contact Plating Terminal plating Type Polarity guide number
(piece)
Conforming Wire

29,370 VND

1 Piece(s) 17 Day(s) Female (socket)10Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket with lock1-

17,420 VND

1 Piece(s) 5 Day(s) or more Female (socket)14Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket Housing1-

35,833 VND

1 Piece(s) 17 Day(s) Female (socket)14Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket with lock1-

30,030 VND

1 Piece(s) Same day Female (socket)16Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket with lock1-

16,300 VND

1 Piece(s) 6 Day(s) or more Female (socket)20Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket Housing1-

41,000 VND

1 Piece(s) 5 Day(s) or more Female (socket)20Cable Connection3AC250CrimpMIL connector series, discrete wire crimp typeGold PlatedTin PlatingSocket with lock1-