(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ A solution to the troublesome nature of discrete wire connections has been found.
・A press-fit socket connector for mating with MIL type plugs.
・Uses a 2-slot press-fit structure and insulation barrel to enable reliable and high current (3A) discrete wire press-fit connections.
・The use of a wide range of covers to fit the application allows you to keep saving space on wiring configurations and discrete wires.
・Using the unique, easy locking lever, enables you to lock with an original (XG8B, XG8WL terminals) or box plug (XG4C).
▪ UL standard (File No.E103202) certified products are used as standard (except for XG5S type).
Features
Structural diagram
Pressure welded contact diagram
Rated Current | 1 A (AWG 28) 2 A (AWG 26) 3 A (AWG 24) |
---|---|
Rated Voltage | 300 V AC |
Contact Resistance | 20 mΩ or Less (with 20 mV or Less, 100 mA or Less) |
Insulation Resistance | 103 MΩ or More (at 500 V DC) |
Voltage Endurance | 650 V AC 1 min (Leak Current 1 mA or Less) |
Overall Insertion Force | Number of Contacts × 1.96 N or Less |
Removal Force | 0.29 N or More (with □0.64 mm test gauge) |
Insertion/Removal Tolerance | 50 |
Operating Temperature Range | -55 to +85°C (No icing at low temperatures) |
Use the wire and temperature data shown below as a reference for selecting current values and wires.
Current/temperature rise characteristics data 1
Current/temperature rise characteristics data 2
Housing | Glass Impregnated PBT Resin (UL94 V-0) / Black | |
---|---|---|
Contact | Contact Area | Phosphor bronze / nickel base, gold plated (0.15 μm) |
Pressure welded part | Phosphor bronze / nickel base, tin plated (2.0 μm) | |
Cover | Glass Impregnated Polyamide Resin (UL94V-0) / Black | |
Zip Tie | Polyamide Resin (UL94V-0) / Natural Color |
Contact No.1 | 24 AWG (using UL-1061) | Wire Outer Diameter@ ø1.1 to 1.3 mm Core Structure: 7 stranded wires |
---|---|---|
Contact No. 2 | 28, 26 AWG (using UL-1007) |
Assembly
Part Number |
---|
XG5M-2032-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Rated current (Max) (A) | Rated Voltage (V) | Wire connection method | Connection direction | Features | Contact Plating | Terminal plating | Type | Polarity guide number (piece) | Conforming Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63,200 VND | 1 Piece(s) | Same day | Female (socket) | 20 | Cable Connection | 3 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG24 |
Loading...Tải…
Connector Shape | Square shape | Connector series initials | V/W/X |
---|
Please check the type/dimensions/specifications of the part XG5M-2032-N in the Discrete Wire Press Connector - XG5 (Discrete Wire Press Connector) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XG5M-2032-N trong chuỗi Discrete Wire Press Connector - XG5 (Discrete Wire Press Connector).
Part Number |
---|
XG5M-1435-N |
XG5M-1632-N |
XG5M-1635-N |
XG5M-2035-N |
XG5M-2632-N |
XG5M-2635-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Rated current (Max) (A) | Rated Voltage (V) | Wire connection method | Connection direction | Features | Contact Plating | Terminal plating | Type | Polarity guide number (piece) | Conforming Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72,873 VND | 1 Piece(s) | Same day | Female (socket) | 14 | Cable Connection | 2 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG28 to 26 | ||
55,800 VND | 1 Piece(s) | Same day | Female (socket) | 16 | Cable Connection | 3 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG24 | ||
75,263 VND | 1 Piece(s) | Same day | Female (socket) | 16 | Cable Connection | 2 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG28 to 26 | ||
84,138 VND | 1 Piece(s) | Same day | Female (socket) | 20 | Cable Connection | 2 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG28 to 26 | ||
62,000 VND | 1 Piece(s) | Same day | Female (socket) | 26 | Cable Connection | 3 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG24 | ||
112,470 VND | 1 Piece(s) | Same day | Female (socket) | 26 | Cable Connection | 2 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG28 to 26 |