(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Discrete Wire Press Connector - XG5 (Discrete Wire Press Connector)【1-100 Pieces Per Package】 (Part Number)

Discrete Wire Press Connector - XG5 (Discrete Wire Press Connector)
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      11,430VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A solution to the troublesome nature of discrete wire connections has been found.
・A press-fit socket connector for mating with MIL type plugs.
・Uses a 2-slot press-fit structure and insulation barrel to enable reliable and high current (3A) discrete wire press-fit connections.
・The use of a wide range of covers to fit the application allows you to keep saving space on wiring configurations and discrete wires.
・Using the unique, easy locking lever, enables you to lock with an original (XG8B, XG8WL terminals) or box plug (XG4C).
▪ UL standard (File No.E103202) certified products are used as standard (except for XG5S type).

Discrete-Wire Press Connector XG5 Details

Features

  • By using the simple, unique lock-lever system, these connectors can be locked to either the Model XG8B or Model XG8W U unshrouded plug (with right-angle terminals) or the Model XG4C box-type plug.
  • Conforms to UL standards (file no. E103202) (except for Model XG5S.)

Structure

Structural diagram

Structural diagram

Pressure welded contact diagram

Pressure welded contact diagram

Rating/Performance

Rated Current1 A (AWG 28) 2 A (AWG 26) 3 A (AWG 24)
Rated Voltage300 V AC 
Contact Resistance20 mΩ or Less
(with 20 mV or Less, 100 mA or Less)
Insulation Resistance103 MΩ or More (at 500 V DC)
Voltage Endurance650 V AC 1 min
(Leak Current 1 mA or Less)
Overall Insertion ForceNumber of Contacts × 1.96 N or Less
Removal Force0.29 N or More
(with □0.64 mm test gauge)
Insertion/Removal Tolerance50
Operating Temperature Range-55 to +85°C
(No icing at low temperatures)

Current/Temperature Characteristics Data

Use the wire and temperature data shown below as a reference for selecting current values and wires.

Current/temperature rise characteristics data 1

Current/temperature rise characteristics data 1

Current/temperature rise characteristics data 2

Current/temperature rise characteristics data 2

Materials/Processing

HousingGlass Impregnated PBT Resin (UL94 V-0) / Black
ContactContact AreaPhosphor bronze / nickel base, gold plated (0.15 μm)
Pressure welded partPhosphor bronze / nickel base, tin plated (2.0 μm)
CoverGlass Impregnated Polyamide Resin (UL94V-0) / Black
Zip TiePolyamide Resin (UL94V-0) / Natural Color

Compatible Wire / Contact No.

Contact No.124 AWG (using UL-1061)Wire Outer Diameter@ ø1.1 to 1.3 mm
Core Structure: 7 stranded wires
Contact No. 228, 26 AWG (using UL-1007)
  • *The contact numbers are marked on the contact insulation barrels.

Configuration

Assembly

Assembly

Applicable Plugs

Applicable plugs
  • *The form and external dimensions of applicable plugs must be confirmed.
  • *When using the Model XG4A or XG4C, the number of slots must be the same as the number of XG5M-N polarity guides.
Part Number
XG5M-1432-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Wire connection method Connection direction Features Contact Plating Terminal plating Type Polarity guide number
(piece)
Conforming Wire

88,790 VND

1 Piece(s) 6 Day(s) or more Female (socket)14Cable Connection3AC300Pressure WeldingStraightMil type plug mating socket connectorGold PlatedTin PlatingDiscrete wire pressure contact1AWG24

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials V/W/X

Please check the type/dimensions/specifications of the part XG5M-1432-N in the Discrete Wire Press Connector - XG5 (Discrete Wire Press Connector) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XG5M-1432-N trong chuỗi Discrete Wire Press Connector - XG5 (Discrete Wire Press Connector).

Products like this...

Part Number
XG5M-1032-N
XG5M-1035-N
XG5M-1435-N
XG5M-1632-N
XG5M-1635-N
XG5M-2032-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Wire connection method Connection direction Features Contact Plating Terminal plating Type Polarity guide number
(piece)
Conforming Wire

62,913 VND

1 Piece(s) Same day Female (socket)10Cable Connection3AC300Pressure WeldingStraightMil type plug mating socket connectorGold PlatedTin PlatingDiscrete wire pressure contact1AWG24

64,905 VND

1 Piece(s) Same day Female (socket)10Cable Connection2AC300Pressure WeldingStraightMil type plug mating socket connectorGold PlatedTin PlatingDiscrete wire pressure contact1AWG28 to 26

72,873 VND

1 Piece(s) Same day Female (socket)14Cable Connection2AC300Pressure WeldingStraightMil type plug mating socket connectorGold PlatedTin PlatingDiscrete wire pressure contact1AWG28 to 26

55,800 VND

1 Piece(s) Same day Female (socket)16Cable Connection3AC300Pressure WeldingStraightMil type plug mating socket connectorGold PlatedTin PlatingDiscrete wire pressure contact1AWG24

75,263 VND

1 Piece(s) Same day Female (socket)16Cable Connection2AC300Pressure WeldingStraightMil type plug mating socket connectorGold PlatedTin PlatingDiscrete wire pressure contact1AWG28 to 26

63,200 VND

1 Piece(s) Same day Female (socket)20Cable Connection3AC300Pressure WeldingStraightMil type plug mating socket connectorGold PlatedTin PlatingDiscrete wire pressure contact1AWG24