(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High-Power Solid State Relay G3PH

High-Power Solid State Relay G3PH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,782,073VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SSR for high power load control with high current 75/150 A and high voltage 240 /480 V AC.
[Features]
・ Assortment of types without zero cross
・ Power element can be replaced
・ Obtained cULus standard and EN standard (TÜV certification)
[Applications]
・ Mainly used for heater control of single-phase heaters and other single-phase equipment

 
Part Number
G3PH-2075B DC5-24
G3PH-2150B DC5-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

10,782,073 VND

1 Piece(s) 6 Day(s) or more 120150120

14,360,576 VND

1 Piece(s) 6 Day(s) or more 156186156

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application SSR Terminal shape Screw Fastening Insulation method Photo coupler
Zero cross function Available Operation Indicator Lamp Available Input rated voltage(V) DC5 to 24
Applicable output load(A)/(V) 1 to 75A/AC75 to 264V