(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Omron Connector, XG Series, Locking Lever

Omron Connector, XG Series, Locking Lever
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      27,070VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Connector XG Series lock lever. ·Please select according to supported models.

 
Part Number
XG4Z-0002
XG5Z-0002
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compatible Model Note

27,070 VND

1 Piece(s) 6 Day(s) or more OtherXG4CUse the lock with the XG4C.

29,330 VND

1 Piece(s) 17 Day(s) Connector FastenerXG8B/XG8WUse the lock with the XG8B, XG8W, and L shaped terminals.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Plastic Type Lock lever