(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Ultra-thin mini USB cable (mini B5pin type) (Part Number)

Ultra-thin mini USB cable (mini B5pin type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      223,818VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation / order. We are sorry for any inconvenience may caused

Product Description

An ultra-thin USB cable that is easy to handle. USB 2.0 compatible-A connector-Mini B connector.
[Features]
・ An ultra-thin cable that is easy for routing and uses a thin cable with an outer diameter of 2.5 mm and a compact connector (It is a thin cable and cannot be extended)
・ A high-quality cable that supports USB 2.0 "Hi-SPEED" mode (transfer rate 480 Mbps)
・ It is a cable that clears the cable performance such as characteristic impedance and signal attenuation specified by USB 2.0 (It is compliant with USB 1.1/1.0 standard devices, so you can use it)
・ A double shielded cable with a sealed aluminum shield inside the high-density braided copper shield material protects important data from most noise from low to high frequencies.
・ Uses a twisted pair wire that is resistant to noise by twisting 2 core wires each
· A mold connector whose inside is hardened with a resin mold and further shielded on the entire surface. Therefore, it prevents external interference and is perfect for noise prevention. Excellent vibration resistance and impact resistance
・ Uses gold-plated connector shells and pins (contacts) that are resistant to rust and have less risk of signal deterioration due to aging
[Applications]
・ Convenient for connecting devices with a USB A connector (PCs, game consoles) and peripheral devices with a mini USB B connector (digital cameras, HDDs, PSPs, etc.)

Part Number
KU-SLAMB505BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

223,818 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 miniB male
Length(m) 0.5 Type Cable Color Black
Cable Type Twisted pair Machining Method Mold Specifications Double shield cable

Please check the type/dimensions/specifications of the part KU-SLAMB505BK in the Ultra-thin mini USB cable (mini B5pin type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KU-SLAMB505BK trong chuỗi Ultra-thin mini USB cable (mini B5pin type).