(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Converts USB ports to LAN ports. A USB2.0 LAN adapter with a single port USB hub
[Features]
· An adapter for converting USB ports into LAN ports (RJ-45).
· Can even connect with PCs which do not include RJ-45 using a wired LAN connection.
· A single USB port is included, so it will not take up valuable USB ports.
· With MacOS, you can use it immediately simply by plugging it in.
*Limited to use with MacOSX10.5 or later. A separate driver will need to be installed for MacOSX10 and 4 previous versions. In addition, it can only be used for Intel processor Mac series.
· If you install a driver separately, a Windows computer and tablet computer can be used.
*NEC PC98NX series cannot be used.
· Compact type that takes little space.
· Auto-MDIX compatible.
*USB hub cannot be used for connections. Please use after connecting the product directly to a computer USBport.
Communication method before conversion | USB | Communication method after converting | LAN | Number of master-slave electrodes | 1:N |
---|---|---|---|---|---|
Extension distance(m) | 0.1 or Less | Type | USB-LAN converter | Color | White |
Connector Shape | USB A connector male / LAN RJ-45 female / USB A connector female |
Please check the type/dimensions/specifications of the part LAN-ADUSBRJ45 in the LAN adapter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LAN-ADUSBRJ45 trong chuỗi LAN adapter.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy