(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Soldering iron set

Soldering iron set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      246,583VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A compact, lightweight soldering iron set that is easy to handle even for beginners, and includes a soldering iron, solder, desoldering wire, and a simple soldering iron holder. The pen type is easy to hold, and the desoldering wire is included as a set, making it easy to attach and desolder. [Application]A set type suitable for first-time soldering.

Part Number
FX511-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

246,583 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Power Consumption(W) Blue set 40W