(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thumb Rotary Switch - A7CN/A7CN-L - Optional

Thumb Rotary Switch - A7CN/A7CN-L - Optional
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      36,931VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An optional add-on A7CN/A7CN-L thumbwheel switch.

[Features]
· Configure via an easy push-in method snap operation.
· The series includes locking types, types which help prevent operational errors.

 
Part Number
A7CN-1M-1
A7CN-2M
A7CN-2M-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConforming switch unit Case color

53,251 VND

1 Piece(s) Same day For screw mountingBlack

56,070 VND

1 Piece(s) Same day For one-touch installationLight Gray

36,931 VND

1 Piece(s) Same day For one-touch installationBlack

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Mounting plate (One pair) Conforming series A7CN/A7CN-L