(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Emergency Stop Push Button Switch A165E, Optional Part

Emergency Stop Push Button Switch A165E, Optional Part
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      135,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Emergency stop push button switch A165E optional item

[Features]
· Partition unit type (world-class shallow depth).
· Direct opening function shuts off the circuit in case of an issue with the contact weld, etc. EN418 compliant.
· Safety lock function to prevent erroneous operation.
· The separated switch design improves wiring efficiency, while the integrated construction allows for removal with a dedicated tool.
· 3 contacts in one block also available (A165E-U).

Part Number
A165E-01
A165E-01L
A165E-02
A165E-02L
A165E-LM
A165E-LS
A165E-M
A165E-R-24D-01
A165E-R-24D-02
A165E-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Contact Configuration

135,000 VND

1 Piece(s) Same day Switch unit (non-illuminated)1b

162,000 VND

1 Piece(s) 11 Day(s) Switch unit (illuminated type)1b

195,000 VND

1 Piece(s) Same day Switch unit (non-illuminated)2b

200,000 VND

1 Piece(s) Same day Switch unit (illuminated type)2b

383,000 VND

1 Piece(s) 11 Day(s) φ40 operating unit (illuminated)-

342,000 VND

1 Piece(s) Same day φ30 operating unit (illuminated)-

325,000 VND

1 Piece(s) Same day φ40 operating unit (non-illuminated)-

239,000 VND

1 Piece(s) 6 Day(s) or more Switch unit (illuminated)1b

344,000 VND

1 Piece(s) 6 Day(s) or more Switch unit (illuminated)2b

295,000 VND

1 Piece(s) Same day φ30 operating unit (non-illuminated)-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Application Switch (Option, Others) Note Refer to the catalog for product details.