(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Transformer CLB Series (Part Number)

Transformer CLB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,589,021VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact product with size and weight are 20-40% less than other brand. The voltage number was marked in different colors on terminal block to avoid faulty wiring.


[Features]
· 1kVA The corresponding class of 3 kg decreased.
· Connection terminal block is summoned on one side to improve the efficiency of wiring.
· The voltage number was marked in different colors on terminal block to avoid faulty wiring.

 
Part Number
CLB21-1K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(kVA)
Primary voltage
(V)
Secondary voltage
(V)
Input/output terminal shape Height
(mm)
Dimension width
(mm)
Depth
(mm)
Current/capacity
(A)
Primary voltage range Secondary voltage range Secondary current
(A)
Trusco Code

15,224,196 VND

1 Piece(s) 5 Day(s) or more 1220-200-0110-100-0[Other] Terminal block model1471531409.09--10455-0625

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of phases/winding Single-phase/Double-winding Shield Available Insulation type B
With/without Case NA