(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Prevents insertion of fingers or foreign objects into the rotating part of the fan.
[Features]
· Any contact between a finger or other object and the blades of a fan during operation is extremely dangerous.
· A finger guard prevents the insertion of fingers or other foreign objects into the rotational plane of the fan.
· Used after mounting to a fan frame mounting hole.
Part Number |
---|
FG5D |
FG6D |
FG6E |
FG8D |
FG9D |
FG10D |
FG12D |
FG14D |
FG16D |
FG17D |
FG17DF |
FG18D |
FG20D |
FG25D |
FG915D |
FG930D |
FGB5M |
FGB6M |
FGB8 |
FGB10 |
FGB12 |
FGB16M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimensions (mm) | Application | Material / surface treatment | Note | Type details |
---|---|---|---|---|---|---|---|---|---|
126,591 VND 120,261 VND | 1 Piece(s) | Same day | 59.4x59.4x4 | For MDS510 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
127,246 VND 120,884 VND | 1 Piece(s) | Same day | 72.7x72.7x4 | For MD / MDA625 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
119,580 VND 113,601 VND | 1 Piece(s) | Same day | 75x75x4 | For MDS / MDE, MDV625 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
152,658 VND 145,025 VND | 1 Piece(s) | Same day | 101.2x101.2x5 | For MU / MDS / MD / MDA / MDE / MDP / MDV825 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
169,031 VND 160,579 VND | 1 Piece(s) | 1 Day(s) | φ116.6 x 5 | For MU / MD / MDA / MDS / MDE / MDV925 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
181,965 VND 172,867 VND | 1 Piece(s) | Same day | 132x132x5 | For MU1025, MRE10 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
206,751 VND 196,413 VND | 1 Piece(s) | Same day | φ148 x 5 | For MU / MDS / MD / MDA / MDE1225, MU / MDS / MDA / MDE / MDV1238, MRE12 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
224,770 VND 213,532 VND | 1 Piece(s) | Same day | 134x146x5 | For MU1428, MS / MRS14, MDS / MDA / MDE1451 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
357,450 VND 339,578 VND | 1 Piece(s) | Same day | 151x158x5 | For MRS/MRE16 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
435,733 VND 413,946 VND | 1 Piece(s) | 14 Day(s) | 164x164x5 | For MDS / MDA / MDE1751 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
436,520 VND 414,694 VND | 1 Piece(s) | 14 Day(s) | φ172 x 9.5 | For MDS1751F, MDE1751F | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
541,568 VND 514,490 VND | 1 Piece(s) | Same day | 175x182x5 | For MR / MRW / MRS / MRE / MBS18 | Iron wire / chrome plating | Mounting cannot be performed to the discharge side for models that include an MR18 alarm. | Finger guard for propeller fan | ||
668,256 VND 634,843 VND | 1 Piece(s) | Same day | 185x197x5 | For MRS / MRE / MBS20 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
834,877 VND 793,133 VND | 1 Piece(s) | 14 Day(s) | 287.3x287.3x6 | For MRS25 | Iron wire / chrome plating | - | Finger guard for propeller fan | ||
466,028 VND 442,727 VND | 1 Piece(s) | 14 Day(s) | 177x88x3.2 | For MF/MFD915(B) | Steel wire / black coating | - | Finger guard for cross-flow fan | ||
602,945 VND 572,798 VND | 1 Piece(s) | Same day | 325x88x3.2 | For MF/MFD930(B) | Steel wire / black coating | - | Finger guard for cross-flow fan | ||
206,555 VND 196,227 VND | 1 Piece(s) | 39 Day(s) | φ57.2 x 7 | For MB520 | Iron wire / chrome plating | - | Finger guard for blower | ||
206,555 VND 196,227 VND | 1 Piece(s) | 14 Day(s) | φ68.2 x 9 | For MB630 | Iron wire / chrome plating | - | Finger guard for blower | ||
209,703 VND 199,218 VND | 1 Piece(s) | 14 Day(s) | φ82.1 x 13.1 | For MB840, MBD8 | Resin | - | Finger guard for blower | ||
225,637 VND 214,355 VND | 1 Piece(s) | 14 Day(s) | φ92.2 x 13.1 | For MB1040, MB10 V, MBD10 | Resin | - | Finger guard for blower | ||
241,571 VND 229,492 VND | 1 Piece(s) | 14 Day(s) | φ102.2 x 13.1 | For MB1255, MBD12 | Resin | - | Finger guard for blower | ||
928,122 VND 881,716 VND | 1 Piece(s) | 14 Day(s) | 162x162x7.4 | For MB1665 | Iron wire / chrome plating | - | Finger guard for blower |
Loading...Tải…
Type | Finger Guard | RoHS Compliant | Yes | Standard | UL, CSA, PSE |