(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Feed End (PF Tube / G Type)

Feed End (PF Tube / G Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      62,761VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to mount a sensor, etc. using a feed pipe.

[Features]
· G-type design allows it to be easily connected or unlocked. Comes with Toro prevention seal.
· With anchor: By pulling the VVF cable to the double ceiling, heavy objects such as lighting apparatus can be directly mounted.
· Screw grip: Can be secured using the nails included.
· The red color is convenient for identifying the type of wiring. *It can also be easily attached to a deck plate.
Deck plate pedestal sold separately.

 
Part Number
MFSE-16WG
MFSE-16WGA3
MFSE-16WGK
MFSE-16WGKR
MFSE-22WG
MFSE-22WGA3
MFSE-22WGK
MFSE-22WGKR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Compatible Pipe Diameter Color Note

62,761 VND

1 Piece(s) 9 Day(s) Beige16 (PF tube)--

71,923 VND

1 Piece(s) 9 Day(s) Beige16 (PF tube)-With Anchor

64,353 VND

1 Piece(s) 9 Day(s) Beige16 (PF tube)-With threaded nail

64,353 VND

10 Piece(s) 7 Day(s) or more Red16 (PF tube)RedWith threaded nail

67,540 VND

1 Piece(s) 9 Day(s) Beige22 (PF tube)--

77,103 VND

1 Piece(s) 9 Day(s) Beige22 (PF tube)-With Anchor

68,736 VND

1 Piece(s) 9 Day(s) Beige22 (PF tube)-With threaded nail

69,048 VND

10 Piece(s) 7 Day(s) or more Red22 (PF tube)RedWith threaded nail

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Flame-Retardant ABS