(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Used to mount sensors, etc. using a feed pipe.
[Features]
· Used to mount sensors, etc. using a feed pipe.
· Because it is a G-type, it can be easily connected or unlocked. Comes with unset concrete leakage prevention seal.
· With anchor: By pulling the VVF cable into double ceilings, heavy things such as lighting equipment can be directly mounted.
· Screw grip: can be anchored with the included nails.
· There is also a red color that is convenient for identifying the type of wiring. *Can also easily be attached to a deck plate.
· Use with the separately sold deck plate pedestal.
Part Number |
---|
CDE-16WG |
CDE-16WGA3 |
CDE-16WGK |
CDE-16WGKR |
CDE-22WG |
CDE-22WGA3 |
CDE-22WGK |
CDE-22WGKR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Compatible Pipe Diameter | Color | Note |
---|---|---|---|---|---|---|---|---|
62,761 VND | 1 Piece(s) | 12 Day(s) | Grey | 16 (CD single-layer corrugated tube) | - | - | ||
71,923 VND | 1 Piece(s) | 12 Day(s) | Grey | 16 (CD single-layer corrugated tube) | - | With Anchor | ||
64,353 VND | 1 Piece(s) | 12 Day(s) | - | 16 (CD single-layer corrugated tube) | - | With threaded nail | ||
64,353 VND | 10 Piece(s) | 7 Day(s) or more | Red | 16 (CD single-layer corrugated tube) | Red | With threaded nail | ||
67,540 VND | 1 Piece(s) | 12 Day(s) | Grey | 22 (CD single-layer corrugated tube) | - | - | ||
77,103 VND | 1 Piece(s) | 12 Day(s) | Grey | 22 (CD single-layer corrugated tube) | - | With Anchor | ||
68,736 VND | 1 Piece(s) | 12 Day(s) | - | 22 (CD single-layer corrugated tube) | - | With threaded nail | ||
68,736 VND | 10 Piece(s) | 7 Day(s) or more | Red | 22 (CD single-layer corrugated tube) | Red | With threaded nail |
Loading...Tải…
Material | Flame-Retardant ABS |