(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Conversion Adapter Accessory for Molding Ducts

Conversion Adapter Accessory for Molding Ducts
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      41,243VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a conversion adapter for molding ducts that can be mounted to tees for molding duct use or branch boxes and used for piping (stopping point) with molding ducts of different diameters (both indoor and outdoor use).

 
Part Number
MDA-70-40G
MDA-70-40J
MDA-70-40K
MDA-70-40M
MDA-70-40T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Color

41,243 VND

1 Piece(s) 9 Day(s) GreyGray

41,243 VND

1 Piece(s) 9 Day(s) BeigeBeige

41,243 VND

1 Piece(s) 9 Day(s) BlackBlack

41,243 VND

1 Piece(s) 9 Day(s) Milky WhiteMilky White

41,243 VND

1 Piece(s) 9 Day(s) ChocolateChocolate

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Self-Extinguishing Resin