(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a molding duct (standard) for indoor use that is used as a protective cover for cable wiring. It comes with a zip tie with a hole for cable retention.
[Features]
· This version has a lower price than the outdoor use version.
· Equipped with a zip tie hole for securing cables.
· A screw hole is provided in the base and the rack can be secured using screws.
Part Number |
---|
MD-40G |
MD-40J |
MD-40M |
MD-70G |
MD-70J |
MD-70M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Width x Height (mm) | Color |
---|---|---|---|---|---|---|---|
359,126 VND | 1 Piece(s) | 9 Day(s) | Grey | 40x30 | Gray | ||
344,480 VND | 1 Piece(s) | 9 Day(s) | Beige | 40x30 | Beige | ||
344,480 VND | 1 Piece(s) | 9 Day(s) | Milky White | 40x30 | Milky White | ||
503,005 VND | 1 Piece(s) | 9 Day(s) | Grey | 70x40 | Gray | ||
503,005 VND | 1 Piece(s) | 9 Day(s) | Beige | 70x40 | Beige | ||
507,830 VND | 1 Piece(s) | 9 Day(s) | Milky White | 70x40 | Milky White |
Loading...Tải…
Type | Cable Raceway Duct | Shape | Other | Length(m) | 2 |