(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a resin molded product for use with VVF cables (tape not included). The lid can be attached easily, and the base has a nail hole on the center display that allows it to be easily nailed into place.
[Features]
• Comes with an abundant variety of colors and sizes (size 0 to size 5).
• The lid can be easily attached.
• The base has a nail hole on the center display that allows it to be easily nailed and secured into place.
Standard Size | No. 5 | Color | Wall white | Dimension (B x H x L) | 40mmx18mmx1m |