(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Feedthrough Terminal Block 300

Feedthrough Terminal Block 300
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      125,410VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 300V, 25A through type terminal block.

 
Part Number
OGM-300-2P-C
OGM-300-3P-C
OGM-300-4P-C
OGM-300-5P-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Poles
(Pole)

125,410 VND

2 Piece(s) 4 Day(s) or more 102

143,336 VND

1 Piece(s) 4 Day(s) or more 103

160,468 VND

1 Piece(s) 4 Day(s) or more 104

179,593 VND

1 Piece(s) 4 Day(s) or more 105

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1 to 1 Rated current (UL)(A) 25
Rated Voltage(V) 300 Pitch Between Terminals(mm) 11 Operating Temperature Range -40°C to +90°C
Main Body Material PBT Standard UL94V-0