(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Lead-use eliminated, safe for environment.
·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.
·Type MY(S) with a convenient latching lever for circuit check is now also available.
·Wiring labor-hours can be shortened by 60% if combined with push-in plus socket Type PYF-□-PU (according to the manufacturer's measured data).
·Terminal Shape: Socket / plug-in terminal, PCB terminal.
[Applications]
·Widely applicable to almost all types of electrical machines and devices.
Dimensional drawing
Height | Width | Depth |
---|---|---|
35 | 22 | 28.5 |
35.5 | 21.5 | 28 |
36 | 21.5 | 28 |
36 | 22.5 | 44 |
Classification | Structure | Plug-In Terminal | PCB Terminal | Case Top Surface Mounting Type | |||
---|---|---|---|---|---|---|---|
Number Of Poles | With Operation Indicators | Without Operation Indicators | With Latching Lever | ||||
Standard Type (Compliant with Electrical Appliances and Material Safety Act of Japan) | 2 | Model MY2N | Model MY2 | Model MY2IN(S) | Model MY2-02 | Model MY2F | |
Twin | Model MY2ZN | Model MY2Z | ― | ― | ― | ||
3 | Model MY3N | Model MY3 | ― | Model MY3-02 | Model MY3F | ||
4 | Model MY4N | Model MY4 | Model MY4IN(S) | Model MY4-02 | Model MY4F | ||
Twin | Model MY4ZN | Model MY4Z | Model MY4ZIN(S) | Model MY4Z-02 | Model MY4ZF | ||
For coil surge absorption Diode type (Coil specification is DC only) | 2 | Model MY2N-D2 | Model MY2-D | Model MY2IN-D2(S) | ― | ― | |
Twin | Model MY2ZN-D2 | Model MY2Z-D | ― | ||||
3 | Model MY3N-D2 | Model MY3-D | ― | ||||
4 | Model MY4N-D2 | Model MY4-D | Model MY4IN-D2(S) | ||||
Twin | Model MY4ZN-D2 | Model MY4Z-D | Model MY4ZIN-D2(S) | ||||
For coil surge absorption CR circuit type (Coil specification is AC only) | 2 | Model MY2N-CR | Model MY2-CR | ― | ― | ― | |
4 | Model MY4N-CR | Model MY4-CR | Model MY4IN-CR(S) | ||||
Twin | Model MY4ZN-CR | Model MY4Z-CR | Model MY4ZIN-CR(S) | ||||
High contact reliability type | 4 | Twin | ― | Model MY4Z-CBG | ― | ― | ― |
Plastic seal type | 4 | Model MYQ4N | Model MYQ4 | ― | Model MYQ4-02 | ― | |
Twin | ― | Model MYQ4Z | Model MYQ4Z-02 | ― | |||
Latching type (Coil latching) | 2 | ― | Model MY2K | ― | Model MY2K-02 | ― | |
Hermetic type | 4 | ― | Model MY4H | ― | Model MY4H-0 | ― | |
Twin | Model MY4ZH | Model MY4ZH-0 |
Note 1. The models in the table are UL/CSA certified products, excluding the high contact reliability type, plastic seal type, latching type, and hermetic type. Certification marks are included on the product.
Note 2. An EC conformity declaration is given for the plug-in terminal standard type, coil surge absorbing diode type and coil surge absorbing CR circuit type used in combination with the Model PYF-E / Model PYFS (2-pole, 4-pole).
CE marks are included on the product.
Part Number |
---|
MY4N AC100/110 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Latching Relay | Upper Case Surface Mounting | Contact mechanism | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
368,030 VND | 1 Piece(s) | Same day | Power | 4c | NA | Socket / plug-in | 3 | - | 100/110 | - | 36 | 21.5 | 28 | Standard Type | Available | NA | × | Single | - |