(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

CV 600V Cross-Linked Polyethylene Insulation Vinyl Sheath Power Cable (Part Number)

CV 600V Cross-Linked Polyethylene Insulation Vinyl Sheath Power Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      480,389VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose power cable from Fujikura Dia Cable Ltd, allowing larger current capacity than VV.

[Features]
▪ JIS certified product (JIS mark indicated).
・General purpose power cable allowing larger current capacity than VV.
・600V CV uses lead-free PVC and corresponds to RoHS directive (restriction on use of specified toxic substance ).

Product Features

Structure

600 V CV Cross-Linked Polyethylene Insulation Vinyl Sheathed Cable: Related images

Single core: White (natural color)
2-core: Black and white (natural color)
Sheath color: Black is standard.

600 V CV Cross-Linked Polyethylene Insulation Vinyl Sheathed Cable: Related images

3-core: Black, white (natural color) and red
4-core: Black, white (natural color), red and green
Sheath color: Black is standard.

Single Core Structure / Performance Chart

ConductorInsulator thickness
(mm)
Sheath thickness
(mm)
Overall diameter
(Approx. mm)
Maximum conductor resistance (20°C)
(Ω/km)
Test voltage (V)Minimum insulation resistance
(MΩ-km)
Approximate weight
(kg/km)
Allowable Current
Ambient temperature 40°C
(3 line, S = 2d) (A)
Nominal cross-sectional area
(mm^2)
Number of strands / diameter of strands
(mm) or shape
Outer Diameter
(mm)
100Circular compression12.02.01.519.00.1832,5001,5001,120355

2-Core Structure / Performance Chart

ConductorInsulator thickness
(mm)
Sheath thickness
(mm)
Overall diameter
(Approx. mm)
Maximum conductor resistance (20°C)
(Ω/km)
Test voltage (V)Minimum insulation resistance
(MΩ-km)
Approximate weight
(kg/km)
Allowable Current
Ambient temperature 40°C
(1 line) (A)
Nominal cross-sectional area
(mm^2)
Number of strands / diameter of strands
(mm) or shape
Outer Diameter
(mm)
2
3.5
5.5
8
7/0.6
7/0.8
7/1.0
7/1.2
1.8
2.4
3.0
3.6
0.8
0.8
1.0
1.0
1.5
1.5
1.5
1.5
10.5
11.5
13.5
15.0
9.42
5.30
3.40
2.36
1,500
1,500
1,500
1,500
2,500
2,500
2,500
2,000
120
165
235
300
28
39
52
65
8
14
22
Circular compression3.4
4.4
5.5
1.0
1.0
1.2
1.5
1.5
1.5
14.5
16.5
19.5
2.34
1.34
0.849
1,500
2,000
2,000
2,000
1,500
1,500
290
435
635
65
91
120

3-Core Structure / Performance Chart

ConductorInsulator thickness
(mm)
Sheath thickness
(mm)
Overall diameter
(Approx. mm)
Maximum conductor resistance (20°C)
(Ω/km)
Test voltage (V)Minimum insulation resistance
(MΩ-km)
Approximate weight
(kg/km)
Allowable Current
Ambient temperature 40°C
(1 line) (A)
Nominal cross-sectional area
(mm^2)
Number of strands / diameter of strands
(mm) or shape
Outer Diameter
(mm)
2.0
3.5
5.5
8
7/0.6
7/0.8
7/1.0
7/1.2
1.8
2.4
3.0
3.6
0.8
0.8
1.0
1.0
1.5
1.5
1.5
1.5
11.0
12.5
14.5
16.0
9.42
5.30
3.40
2.36
1,500
1,500
1,500
1,500
2,500
2,500
2,500
2,000
150
210
300
380
23
33
44
54
8
14
22
38
60
Circular compression3.4
4.4
5.5
7.3
9.3
1.0
1.0
1.2
1.2
1.5
1.5
1.5
1.5
1.7
1.9
15.5
17.5
21
25
31
2.34
1.34
0.849
0.491
0.311
1,500
2,000
2,000
2,500
2,500
2,000
1,500
1,500
1,500
1,500
360
585
860
1,410
2,170
54
76
100
140
190

Allowable current for 3 cores applied to 3-phase 3-wire type. The value of allowable current for 2-core is applied to a single-phase 3-wire type.

4-Core Structure / Performance Chart

ConductorInsulator thickness
(mm)
Sheath thickness
(mm)
Overall diameter
(Approx. mm)
Maximum conductor resistance (20°C)
(Ω/km)
Test voltage (V)Minimum insulation resistance
(MΩ-km)
Approximate weight
(kg/km)
Allowable Current
Ambient temperature 40°C
(1 line) (A)
Nominal cross-sectional area
(mm^2)
Number of strands / diameter of strands
(mm) or shape
Outer Diameter
(mm)
2.0
3.5
5.5
8
7/0.6
7/0.8
7/1.0
7/1.2
1.8
2.4
3.0
3.6
0.8
0.8
1.0
1.0
1.5
1.5
1.5
1.5
12.0
13.5
16.0
17.0
9.42
5.30
3.40
2.36
1,500
1,500
1,500
1,500
2,500
2,500
2,500
2,000
180
260
370
485
23
33
44
54
8
14
22
Circular compression3.4
4.4
5.5
1.0
1.0
1.2
1.5
1.5
1.6
16.5
19.0
23
2.34
1.34
0.849
1,500
2,000
2,000
2,000
1,500
1,500
460
745
1,120
54
76
100

Allowable current for 4 cores is applied when one of the 4 cores is used as neutral or ground wire

Part Number
600VCV-8SQ-4-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Finished outer diameter
(mm)
Sheath (outer coating) material Insulation body materials Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
Rated Voltage Shield Overall Length
(m)
Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Conductor outer diameter
(mm)
Insulation body color Conductor configuration
(Units/mm)

24,468,303 VND

1 Piece(s) 7 Day(s) or more -----------CV48.0600VN/A80BlackN/A[PVC (Polyvinyl Chloride)] PVC (lead-free PVC)17Polyeste-Based3.6Black, white, red, green7/1.2

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Standard JIS C 3605