(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
SMS Series Nylon Connector, Compact, Lightweight, and Low Cost Type
[Features]
▪ A nylon rectangular connector with compact and lightweight construction.
▪ "Panel mount type" for panel mounting, as well as "board mount type" and "inline board mount type" for board mounting are available, and support a broad range of uses in numerous fields.
▪ Designed so that coupling and removal can be performed easily and securely, by lightly opening and closing the latch on the plug-side with a finger.
▪ Additionally, the polarizing key for preventing incorrect insertion prevents incorrect coupling.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Poles | Connection direction | Contact plating | Housing color | Body variations |
---|---|---|---|---|---|---|---|---|---|---|
48,020 VND | 2 Piece(s) | 4 Day(s) or more | 10 | 2 | Straight | - | - | Plug | ||
46,826 VND | 3 Piece(s) | 4 Day(s) or more | 10 | 2 | Straight | - | - | Receptacle | ||
38,290 VND | 3 Piece(s) | 4 Day(s) or more | 10 | 3 | Straight | - | Black | Plug | ||
51,208 VND | 2 Piece(s) | 4 Day(s) or more | 10 | 3 | Straight | - | White | Plug | ||
71,421 VND | 1 Piece(s) | 4 Day(s) or more | - | 3 | Straight | Tin plating | - | Receptacle | ||
34,770 VND | 1 Piece(s) | 4 Day(s) or more | - | 3 | - | - | Black | Plug | ||
37,661 VND | 3 Piece(s) | 4 Day(s) or more | 10 | 3 | Straight | - | Brown | Plug | ||
40,851 VND | 3 Piece(s) | 4 Day(s) or more | 10 | 3 | Straight | - | - | Receptacle | ||
43,135 VND | 1 Piece(s) | 12 Day(s) or more | - | 4 | Straight | - | Black | Plug | ||
51,105 VND | 1 Piece(s) | 12 Day(s) or more | - | 4 | Straight | - | White | Plug | ||
88,156 VND | 1 Piece(s) | 4 Day(s) or more | - | 4 | Angle | Tin plating | - | Receptacle | ||
109,671 VND | 1 Piece(s) | 4 Day(s) or more | - | 4 | Straight | Nickel base gold plating | - | Receptacle | ||
41,541 VND | 3 Piece(s) | 4 Day(s) or more | - | 4 | Straight | - | - | Receptacle | ||
40,070 VND | 3 Piece(s) | 4 Day(s) or more | 10 | 6 | Straight | - | Black | Plug | ||
66,243 VND | 1 Piece(s) | 4 Day(s) or more | - | 6 | Straight | - | White | Plug | ||
143,136 VND | 1 Piece(s) | 4 Day(s) or more | - | 6 | Straight | Nickel base gold plating | - | Receptacle | ||
39,971 VND | 3 Piece(s) | 4 Day(s) or more | 10 | 6 | Straight | - | - | Receptacle | ||
79,895 VND | 2 Piece(s) | 4 Day(s) or more | 10 | 9 | Straight | - | - | Plug | ||
68,738 VND | 2 Piece(s) | 4 Day(s) or more | 10 | 9 | Straight | - | - | Receptacle | ||
107,783 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 10 | Straight | - | - | Plug | ||
253,896 VND | 1 Piece(s) | 12 Day(s) or more | - | 10 | Angle | Nickel base gold plating | - | Receptacle | ||
214,850 VND | 1 Piece(s) | 4 Day(s) or more | - | 10 | Straight | Nickel base gold plating | - | Receptacle | ||
71,421 VND | 1 Piece(s) | 12 Day(s) or more | - | 12 | - | - | - | - | ||
53,598 VND | 10 Piece(s) | 18 Day(s) or more | 10 | 12 | Straight | - | - | Plug | ||
82,976 VND | 1 Piece(s) | 12 Day(s) or more | - | 12 | - | - | - | - | ||
95,326 VND | 1 Piece(s) | 12 Day(s) or more | - | 15 | Straight | - | - | Plug | ||
88,951 VND | 1 Piece(s) | 12 Day(s) or more | - | 15 | Straight | - | - | Receptacle | ||
88,951 VND | 1 Piece(s) | 4 Day(s) or more | - | 18 | Straight | - | - | Plug | ||
82,976 VND | 1 Piece(s) | 4 Day(s) or more | - | 18 | Straight | - | - | Receptacle | ||
73,520 VND | 2 Piece(s) | 4 Day(s) or more | 10 | 24 | Straight | - | - | Plug | ||
79,495 VND | 2 Piece(s) | 4 Day(s) or more | 10 | 24 | Straight | - | - | Receptacle | ||
817,369 VND | 1 Piece(s) | 12 Day(s) or more | - | 24 | Straight | Nickel base gold plating | - | Receptacle for straight | ||
414,056 VND | 1 Piece(s) | 4 Day(s) or more | - | 24 | - | - | - | - | ||
105,790 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 36 | Straight | - | - | Plug |
Loading...Tải…
Connector Shape | Nylon | Connector series initials | S/T/U |