(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
UTG series metal locking connector
[Features]
▪ Plastic connector + metal coupling ring.
▪ The UTG Series is an economical plastic connector, which by use of a metal cup ring has enabled extended mating life (500 times).
▪ Options that can be chosen include 8 types of shell sizes, 12 types of pin arrangements, and 3 types of VDE versions.
▪ This series is compatible with UTP.
▪ Relevant Certification Obtained: UL (File No. E238675).
Part Number |
---|
UTG016-19P |
UTG024-48S |
UTG12AC |
UTG14AC |
UTG16AC |
UTG18AC |
UTG612-8SN |
UTG616-19PN |
UTG618-23PN |
UTG620-28PN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shell Size |
---|---|---|---|---|---|---|
730,825 VND | 1 Piece(s) | 8 Day(s) or more | - | 16 | ||
1,202,515 VND | 1 Piece(s) | 8 Day(s) or more | - | 24 | ||
301,235 VND | 1 Piece(s) | 8 Day(s) or more | - | - | ||
307,083 VND | 1 Piece(s) | 8 Day(s) or more | - | - | ||
257,880 VND | 1 Piece(s) | 8 Day(s) or more | - | - | ||
373,921 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | ||
800,993 VND | 1 Piece(s) | 8 Day(s) or more | - | - | ||
836,076 VND | 1 Piece(s) | 8 Day(s) or more | - | - | ||
1,011,500 VND | 1 Piece(s) | 8 Day(s) or more | - | - | ||
1,366,243 VND | 1 Piece(s) | 8 Day(s) or more | - | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | S/T/U |