(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
620 Series

620 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      158,498VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connectors using a snap-in locking system that can be removed easily when pulled firmly.
[Features]
· Utilizes a snap-in locking system that can be removed easily when pulled firmly.
· Easy-to-assemble construction for extreme safety.
· Protection class when joined is IP67.
· UL94V-0 flame retardant performance.
· Small size, lightweight resin connectors.

 
Part Number
99-9209-00-04
99-9210-00-04
99-9211-00-04
99-9212-00-04
99-9226-00-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins

203,211 VND

1 Piece(s) 4 Day(s) or more Male4

239,981 VND

1 Piece(s) 4 Day(s) or more Female4

158,498 VND

1 Piece(s) 4 Day(s) or more Male4

177,244 VND

1 Piece(s) 4 Day(s) or more Female4

366,882 VND

1 Piece(s) 4 Day(s) or more Female8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials Number Connection direction Straight
Terminal method Solder