(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert (Part Number)

CK / CKS   Small Screw Type and Spring Type   10A / 250 V   Insert
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      132,795VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CK / CKS Small screw type / spring type, 10A / 250 V, Insert

[Features]
・CK/CKS.
・Small screw type / spring type.
▪ 10A/250 V insert

 
Part Number
CKSF 04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Contact surface treatment Color Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Material Details Note Other standards Application

255,365 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)4Cable Connection10400[Other] Spring typeStraight-UL / CUL / CCCFemale insert0.14 to 2.526 to 14Silver Plated-+125---Flame resistant thermoplastic resinWith female contact-GOST-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials A/B/C Operating Temperature Range (Min)(°C) -40
Enclosure size(mm) 21.21

Please check the type/dimensions/specifications of the part CKSF 04 in the CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKSF 04 trong chuỗi CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert.

Products like this...

Part Number
CKAX 03 VGS
CKF 03
CKF 03 N
CKF 04
CKSM 03
CKSM 04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Contact surface treatment Color Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Material Details Note Other standards Application

498,920 VND

10 Piece(s) 4 Day(s) or more 10-------AvailableUL / CULHood----+125C-TYPETop11-With stainless steel lever---

132,795 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)3Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedWhite+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

138,411 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)3Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedBlack+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

148,371 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)4Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedWhite+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

225,376 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)3Cable Connection10400[Other] Spring typeStraight-CCC / UL / CULMale insert0.14 to 2.526 to 14Silver Plated-+125---Flame resistant thermoplastic resinWith male contact-GOST-

240,515 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)4Cable Connection10400[Other] Spring typeStraight-CCC / UL / CULMale insert0.14 to 2.526 to 14Silver Plated-+125---Flame resistant thermoplastic resinWith male contact-GOST-