(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert (Part Number)

CK / CKS   Small Screw Type and Spring Type   10A / 250 V   Insert
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      132,795VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CK / CKS Small screw type / spring type, 10A / 250 V, Insert

[Features]
・CK/CKS.
・Small screw type / spring type.
▪ 10A/250 V insert

 
Part Number
CKSM 04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Contact surface treatment Color Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Material Details Note Other standards Application

240,515 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)4Cable Connection10400[Other] Spring typeStraight-UL / CUL / CCCMale insert0.14 to 2.526 to 14Silver Plated-+125---Flame resistant thermoplastic resinWith male contact-GOST-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials A/B/C Operating Temperature Range (Min)(°C) -40
Enclosure size(mm) 21.21

Please check the type/dimensions/specifications of the part CKSM 04 in the CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKSM 04 trong chuỗi CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert.

Products like this...

Part Number
CK 03 C
CKA 03 IAPS
CKAX 03 VGS
CKF 03
CKF 03 N
CKF 04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Contact surface treatment Color Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Material Details Note Other standards Application

254,751 VND

10 Piece(s) 4 Day(s) or more 10-------AvailableUL / CULCover---White+125C-TYPE---With pegs / With seal--For female inserts

252,448 VND

1 Piece(s) 4 Day(s) or more 10-------AvailableUL / CULAngle bulkhead housing----+125C-TYPE-11-With zinc plated steel lever---

498,920 VND

10 Piece(s) 4 Day(s) or more 10-------AvailableUL / CULHood----+125C-TYPETop11-With stainless steel lever---

132,795 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)3Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedWhite+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

138,411 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)3Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedBlack+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

148,371 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)4Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedWhite+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-