(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
CK / CKS Small screw type / spring type, 10A / 250 V, Insert
[Features]
・CK/CKS.
・Small screw type / spring type.
▪ 10A/250 V insert
Part Number |
---|
CKM 03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Contact surface treatment | Color | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Material | Details | Note | Other standards | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132,903 VND | 10 Piece(s) | 6 Day(s) or more | 10 | Male (plug) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | UL / CCC / CSA | Male insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With male contact | - | GL, GOST | - |
Loading...Tải…
Connector Shape | Square shape | Connector series initials | A/B/C | Operating Temperature Range (Min)(°C) | -40 |
---|---|---|---|---|---|
Enclosure size(mm) | 21.21 |
Please check the type/dimensions/specifications of the part CKM 03 in the CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKM 03 trong chuỗi CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert.
Part Number |
---|
CKF 03 |
CKF 03 N |
CKF 04 |
CKM 03 N |
CKM 04 |
CKSF 03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Contact surface treatment | Color | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Material | Details | Note | Other standards | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132,795 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | ||
138,411 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | Black | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | ||
148,371 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 4 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | ||
144,785 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male (plug) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Male insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | Black | +100 | - | - | - | Flame resistant thermoplastic resin | With male contact | - | GL, GOST | - | ||
146,958 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male (plug) | 4 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Male insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With male contact | - | GL, GOST | - | ||
235,225 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 3 | Cable Connection | 10 | 400 | [Other] Spring type | Straight | - | CCC / UL / CUL | Female insert | 0.14 to 2.5 | 26 to 14 | Silver Plated | - | +125 | - | - | - | Flame resistant thermoplastic resin | With female contact | - | GOST | - |