(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sparkle ESC21

Sparkle ESC21
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,908,261VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly reliable resin flux cored solder with colorless residue.

[Features]
· Solder paste.
· [Eco Solder paste].
· Eco Solder is an environmentally friendly lead free solder paste that, when compared to traditional solder pastes, helps resolve problems such as heat-resistance (due to a high melting point), supply stability, wettability, and preservation stability—a problem associated with lead free solder.
· [S70G series].
· Maintains the viscosity stability of the GRN365 series by preservation and squeezing, while also providing improved reliability and performance in terms of heat-resistance and flux spattering. Improves in all aspects; from product mounting to production.
· Drastically improves the ability to prevent incomplete BGA fusion, which has been difficult to solve.
· Types which perform improvements and maintain temperature are also available.
· [374FS series].
· Developed for joining large surface areas such as during semi-conductor module mounting. Displays excellent cleaning properties with various types of cleaning solution. Reduces the occurrence of voids which form on the underside of bare chips, etc.
· [TVA series].
· A lead-free solder paste developed for usage in 3D implementation such as POP.
· [DSR series].
· A lead free solder paste for dispensing. Combines characteristics, enabling use with a wide range of applications.
· As well as general reflow heating, it also supports other heating methods such as rapid heating (laser, hot air, etc.)
· [345F series].
· Features improved cleaning of residues with various types of cleaning solution. Boasts heat-resistance and viscosity stability while also inhibiting the formation of solder balls.

Part Number
ESC21-F3-M705-0.4
ESC21-F3-M705-1.6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWire diameter
(mm)
Amount of Content

1,908,261 VND

1 Piece(s) 17 Day(s) or more 0.41 winding (250g)

4,115,110 VND

1 Piece(s) 16 Day(s) or more 1.61 winding (1kg)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Supply form Bobbin reel