(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Low spattering resin flux cored solder.
[Features]
· Solder paste.
· [Eco Solder paste].
· "Eco Solder" is an environmentally friendly lead free solder paste that, when compared to traditional solder pastes, helps resolve problems such as heat-resistance (due to a high melting point), supply stability, wettability, and preservation stability—a problem associated with lead free solder.
· [S70G series].
· Maintains the viscosity stability of the GRN361 series by preservation and squeezing, while also providing improved reliability and performance in terms of heat-resistance and flux spattering. Improves in all aspects; from product mounting to production.
· Drastically improves the ability to prevent incomplete BGA fusion, which has been difficult to solve.
· Types which can improve the thermostability of ingredients and maintain temperature are also available.
· [374FS series].
· Developed for joining large surface areas such as during semi-conductor module mounting. Displays excellent cleaning properties with various types of cleaning solution. Reduces the occurrence of voids which form on the underside of bare chips, etc.
· [TVA series].
· A lead-free solder paste developed for usage in 3D implementation such as POP.
· [DSR series].
· A lead free solder paste for dispensing. Combines characteristics, enabling use with a wide range of applications.
· As well as general reflow heating, it also supports other heating methods such as rapid heating (laser, hot air, etc.)
· [345F series].
· Features improved cleaning of residues with various types of cleaning solution. Boasts heat-resistance and viscosity stability while also inhibiting the formation of solder balls.
Part Number |
---|
RMA98SUPER-P3-SN60-0.3 |
RMA98SUPER-P3-SN60-0.4 |
RMA98SUPER-P3-SN60-0.6 |
RMA98SUPER-P3-SN60-1.0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wire diameter (mm) | Amount of Content |
---|---|---|---|---|---|---|
1,707,570 VND | 1 Piece(s) | 15 Day(s) or more | 0.3 | 1 winding (250g) | ||
1,779,176 VND | 1 Piece(s) | 15 Day(s) or more | 0.4 | 1 winding (250g) | ||
1,827,241 VND | 1 Piece(s) | 4 Day(s) or more | 0.6 | 1 winding (500 g) | ||
2,813,495 VND | 1 Piece(s) | 16 Day(s) or more | 1.0 | 1 winding (1kg) |
Loading...Tải…
Supply form | Bobbin reel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy