(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Interlocking Plug Metal Fitting

Interlocking Plug Metal Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      527,011VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fitting for interlock plugs.

[Features]
· After removing a plug, use the locking clasp to cover the plug and lock it with a key (not included) to prevent accidents caused by inadvertent energizing. Cannot be used with SPTL-11

Part Number
NSP-4L1
SPT-L3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Application

947,204 VND

1 Piece(s) 4 Day(s) or more AdapterFor NSP-4

527,011 VND

1 Piece(s) Same day -For SPT

Loading...Tải…

  1. 1