(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Strip, Concentrated SW with Surge Protector - 3 Outlets (Part Number)

Power Strip, Concentrated SW with Surge Protector - 3 Outlets
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      256,238VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightning surge protection breaker, power strip with switch with built-in.
[Features]
・ Built-in surge reduction element (varistor) reduces lightning and switching surges and protects connected equipment
・ Prevent undesired arcing fire with undesired arcing cover
・ The main body uses heat-resistant UF resin
・ Product performance: Varistor 240 V / limit voltage 395 V / maximum surge voltage 2,500 V
[Applications]
・ When you want to protect devices such as PCs from lightning

 
Part Number
A-S400B(W)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

256,238 VND

1 Piece(s) 4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Plug shape Other Socket shape A-2 socket Number of Insertion Openings/Split Openings 3
Switch form Each Opening Separate, with Lamp Function Lightning Surge Color White
Rated Current(A) 15 Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part A-S400B(W) in the Power Strip, Concentrated SW with Surge Protector - 3 Outlets series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A-S400B(W) trong chuỗi Power Strip, Concentrated SW with Surge Protector - 3 Outlets.