(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Strip, Corner Outlet with 3 Sockets (Part Number)

Power Strip, Corner Outlet with 3 Sockets
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      115,011VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
ELPA Power from a single outlet is shared three ways with this corner outlet power splitter. Total: up to 1,500 W. The sockets move up and down 180°. Useful for saving space because it is thin and can be mounted on the wall.

 
Part Number
A-36H(W)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

115,011 VND

1 Piece(s) 4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Plug shape Other Socket shape A-2 socket Number of Insertion Openings/Split Openings 3
Function Tracking prevention Color White Rated Current(A) 15
Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part A-36H(W) in the Power Strip, Corner Outlet with 3 Sockets series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A-36H(W) trong chuỗi Power Strip, Corner Outlet with 3 Sockets.