(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wire Stripper, 3-Step Wire Stripping Tool For Coaxial Cables

Wire Stripper, 3-Step Wire Stripping Tool For Coaxial Cables
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      546,683VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a simple and convenient 3-step wire stripping tool for use with coaxial cables. Reliable European brand.

 
Part Number
4320-0017
4320-0207
4320-0208
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDescription Features

938,599 VND

1 Piece(s) 4 Day(s) or more CX-305-

546,683 VND

1 Piece(s) 4 Day(s) or more C-399Cassette for coating strip up to a 3.5 mm derivative and 7.5 mm external conductor.

1,174,219 VND

1 Piece(s) 4 Day(s) or more CX-399-

Loading...Tải…

  1. 1