(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Plug / Waterproof Connector Body

Waterproof Plug / Waterproof Connector Body
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      97,236VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Waterproof plugs and waterproof connector bodies. ·NEMA standard: N/A

Features

●Since there is a thin rubber film in the cable/cord insertion hole, it is excellent in waterproof and easy to insert the cable and cord.
●Terminal screw with safety washer is adopted.
●A fray lock cord.
●The washer does not fall off from the terminal scr
Part Number
MC2608
MC2609
MC2610
MC2611
MC2614-N
MC2615
MC2620
MC2623-N
ME2542
ME2543
ME2546-N
ME2624
ME2625
ME2628-N
MK5608
MK5610
MK5611
MK5614-N
MK5615
MK5623-N
MK5624
MK5628-N
MP2512
MP2513
MP2514
MP2515
MP2518
MP2519-N
MP2520
MP2536
MP2540
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Shape Rated Voltage
(V)
Rated Current
(A)

129,108 VND

1 Piece(s) 10 Day(s) or more 10[Other] Waterproof connector body[Other] 2P12515

459,176 VND

1 Piece(s) 4 Day(s) or more 10[Other] Waterproof connector body[Other] 2P25020

284,490 VND

1 Piece(s) 10 Day(s) or more 10[Other] Waterproof connector body[Other] 3P25020

466,425 VND

1 Piece(s) 4 Day(s) or more 10[Other] Waterproof connector body[Other] 2P25030

212,776 VND

1 Piece(s) 4 Day(s) or more 10[Other] Waterproof connector body[Other] 3P25015

332,300 VND

1 Piece(s) 4 Day(s) or more 10[Other] Waterproof connector body[Other] Grounding 3P25020

224,728 VND

1 Piece(s) 10 Day(s) 10[Other] Waterproof connector body[Other] Grounding 3P25015

583,300 VND

1 Piece(s) 10 Day(s) or more 10[Other] Waterproof connector body[Other] Grounding 3P25030

190,525 VND

1 Piece(s) 10 Day(s) -[Other] Waterproof plug[Other] Grounding 2P12515

172,935 VND

1 Piece(s) 10 Day(s) 10[Other] Waterproof plug (S shape)[Other] Grounding 2P12515

201,303 VND

1 Piece(s) 4 Day(s) or more 10[Other] Waterproof plug[Other] Grounding 2P25015

214,430 VND

1 Piece(s) 4 Day(s) or more -[Other] Waterproof connector body[Other] Grounding 2P12515

196,840 VND

1 Piece(s) 8 Day(s) or more 10[Other] Waterproof connector body (S shape)[Other] Grounding 2P12515

220,745 VND

1 Piece(s) 10 Day(s) or more 10[Other] Waterproof connector body[Other] Grounding 2P25015

192,855 VND

1 Piece(s) 10 Day(s) or more 10[Other] Waterproof connector (set)[Other] 2P12515

478,923 VND

1 Piece(s) 8 Day(s) or more 10[Other] Waterproof connector (set)[Other] 3P25020

833,116 VND

1 Piece(s) 8 Day(s) or more 10[Other] Waterproof connector (set)[Other] 2P25030

369,190 VND

1 Piece(s) 4 Day(s) or more 10[Other] Waterproof connector (set)[Other] 3P25015

571,348 VND

1 Piece(s) 8 Day(s) 10[Other] Waterproof connector (set)[Other] Grounding 3P25020

1,119,671 VND

1 Piece(s) 6 Day(s) or more 10[Other] Waterproof connector (set)[Other] Grounding 3P25030

336,285 VND

1 Piece(s) 10 Day(s) or more 10[Other] Waterproof connector (set)[Other] Grounding 2P12515

399,686 VND

1 Piece(s) 4 Day(s) or more 10[Other] Waterproof connector (set)[Other] Grounding 2P25015

322,948 VND

1 Piece(s) 10 Day(s) or more 10[Other] Waterproof plug[Other] 2P25020

240,665 VND

1 Piece(s) 4 Day(s) or more 10[Other] Waterproof plug[Other] 3P25020

396,186 VND

1 Piece(s) 4 Day(s) or more -[Other] Waterproof plug[Other] 2P25030

420,389 VND

1 Piece(s) 9 Day(s) 10[Other] Waterproof plug[Other] 3P25030

97,236 VND

1 Piece(s) 8 Day(s) 10[Other] Waterproof plug[Other] 2P12515

180,905 VND

1 Piece(s) 10 Day(s) 10[Other] Waterproof plug[Other] 3P25015

272,538 VND

1 Piece(s) 8 Day(s) 10[Other] Waterproof plug[Other] Grounding 3P25020

192,855 VND

1 Piece(s) 10 Day(s) 10[Other] Waterproof plug[Other] Grounding 3P25015

479,711 VND

1 Piece(s) 10 Day(s) or more 10[Other] Waterproof plug[Other] Grounding 3P25030

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

NEMA standard presence NA Main Body Color Black