(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]·A flat plug connector body. ·Black (B) and milky white (W1) are listed for each type color
Part Number |
---|
MC2622B |
MC2622W1 |
MP2539B |
MP2539W1 |
MP7004B |
MP7004W1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|
59,785 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Connector body | 50 | 28 | 16.5 | Black | ||
75,781 VND | 5 Piece(s) | 6 Day(s) or more | - | [Other] Connector body | 50 | 28 | 16.5 | Milk White | ||
55,005 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Plug | 35 | 28 | 16.5 | Black | ||
70,203 VND | 6 Piece(s) | 4 Day(s) or more | - | [Other] Plug | 35 | 28 | 16.5 | Milk White | ||
69,348 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Plug | 45 | 29 | 14 | Black | ||
69,348 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Plug | 45 | 29 | 14 | Milk White |
Loading...Tải…
Shape | A-2 | Rated Voltage(V) | 125 | Rated Current(A) | 15 |
---|---|---|---|---|---|
NEMA standard presence | NA |