(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Heat resistant (up to 260°C) / chemical resistant fluorine resin heat shrinkable tube
[Features]
Shrinkage of up to 1/2 with zero dripping up to 327°C (milky-white)
Part Number |
---|
SPSW16 |
SPSW18 |
SPSW20 |
SPSW24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|---|---|
735,441 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2.37 | 0.41 | 1.55 | ||
675,570 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.93 | 0.41 | 1.24 | ||
635,620 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.52 | 0.41 | 0.99 | ||
562,410 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.27 | 0.31 | 0.69 |
Loading...Tải…
Shrinkage Rate | 2:1 | Material | Fluororesin | Color | Translucent White |
---|---|---|---|---|---|
Flame Retardant | Available | Adhesive | NA | Tube Length(mm) | 1200 |
Special Function/Application | Heat Resistant / Chemical-Resistant | Number with packs(Book) | 1 | Continuous operating temperature range (Min) Min(°C) | -170 |
Continuous operating temperature range (Max) Max(°C) | 260 |