(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heat shrinkable tube (blue)【10 Pieces Per Package】

Heat shrinkable tube (blue)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      136,963VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heat shrinkable tube of color type (blue) that corresponds to Ul224, CSAC22.2.

[Features]
· Eco series, flame retardant, flexible thermoplastic, shrinkable tube. Shrinkage ratio: 2:1.
· This product is compliant with UL224, CSAC22.2.
· Engraved characters are not easy to erase.
· Widely used in a variety of fields such as electronic equipment, communications, and automotive.

 
Part Number
SZF2C-1.5BL
SZF2C-2.5BL
SZF2C-3.5BL
SZF2C-5.0BL
SZF2C-7.0BL
SZF2C-10.0BL
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)

136,963 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more 101.50.36

152,898 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 102.50.44

176,406 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 103.50.44

204,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 1050.56

238,750 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more 1070.56

327,250 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10100.56

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shrinkage Rate 2:1 to Less Than 3:1 Material Polyolefin Color Blue
Flame Retardant Available Adhesive NA Tube Length(mm) 1000
Representative Standard UL