(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han Series Contact (E Type)【100 Pieces Per Package】

Han Series Contact (E Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      788,306VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A contact that can be inserted into the Han EE (of which Han Q is one) series. (Models are separated using "-" rather than spaces)

[Features]
・Offering a hood and housing made of either metal or plastic.
・The Han®3A size offers a hood and housing made of either metal or plastic.
The Han®3A/4A insert can be easily used with Han-Quick Lock® connections.
・The Han®10A and 16A inserts use crimp and screw connections.
・ Rated current of 10 A (Han®3A/Han®4A) and 16 A (Han®10A/Han®16A).

 
Part Number
09-33-000-6102
09-33-000-6104
09-33-000-6105
09-33-000-6121
09-33-000-6127
09-33-000-6202
09-33-000-6204
09-33-000-6205
09-33-000-6220
09-33-000-6227
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Applicable wire AWG size

788,416 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10Male (plug)14

788,416 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10Male (plug)16

788,306 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10Male (plug)18

788,416 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10Male (plug)20

1,465,608 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10Male (plug)26 to 22

884,253 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10Female (socket)14

884,253 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10Female (socket)16

884,253 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10Female (socket)18

836,443 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10Female (socket)20

1,530,010 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10Female (socket)26 to 22

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector series initials G/H/I G/H/I Heavy duty Protection function (environmentally resistant) Available
Type E contact