(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cabtire Cable - VCT (Part Number)

Cabtire Cable - VCT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      50,616VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For use in moving electrical equipment and control circuits. Cores are color-coded for identification.

[Features]
· Flexible and easily identifiable cores provide excellent workability.
· A wide range of core counts is available to cover a wide range of applications.

Part Number
VCT-2-3.5SQ-87
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
Rated Voltage Shield Safety Standards Overall Length
(m)
Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)

6,756,433 VND

1 Piece(s) 6 Day(s) or more 103.52600VNAGrayNA8711.8PSEPVC (Polyvinyl Chloride)PVC (Polyvinyl Chloride)------------45/0.322.50.8-1.8

Loading...Tải…

  1. 1