(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Foot Switch Waterproof Type (Part Number)

Foot Switch Waterproof Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,283,791VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof foot switch built for environmental resistance.

 
Part Number
SFVA-1MW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable Standards Applicable protection cover Mass
(g)
Micro rating

1,461,233 VND

1 Piece(s) 4 Day(s) or more Aluminum Alloy Die-CastBack-pedal typeAC250V/3A1c17Waterproof V shape micro switch (metal clad contact)IPX8 equivalentAluminum Alloy Die CastLight GrayIEC60601 (footswitch related parts only)SCL-S/SCH-S-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Motion Momentary Waterproof Function Yes Contact operation Momentary

Please check the type/dimensions/specifications of the part SFVA-1MW in the Foot Switch Waterproof Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SFVA-1MW trong chuỗi Foot Switch Waterproof Type.

Products like this...

Part Number
SFA-1W
SFA-1W-2
SFJ-1W
SFJ-1W-2
SFKB-2DW
SFVA-1YW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable Standards Applicable protection cover Mass
(g)
Micro rating

1,525,166 VND

1 Piece(s) 4 Day(s) or more Pbt ResinBasic TypeDC5 to 30V/100mA1a9.8Waterproof S shape micro switch IP67IPX7PBT ResinBlue/ivoryEN61058-1--5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

4,257,995 VND

1 Piece(s) 4 Day(s) or more Pbt ResinDouble typeDC5 to 30V/100mA1ax29.8Waterproof S shape micro switch IP67IPX7PBT ResinBlue/ivoryEN61058-1--5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

1,283,791 VND

1 Piece(s) 4 Day(s) or more Pbt Resin基本形 / バック踏形DC5 to 30V/100mA1a11Waterproof V shape micro switch IP67IP28PBT ResinGreen/grayEN61058-1--5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

3,180,758 VND

1 Piece(s) 4 Day(s) or more Pbt Resin2連形 / バック踏形DC5 to 30V/100mA1ax211Waterproof V shape micro switch IP67IP28PBT ResinGreen/grayEN61058-1--5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

1,414,217 VND

1 Piece(s) 12 Day(s) or more ABS Resin2段踏形 / バック踏形Less than AC100 V 3 A DC5 V/1 mA1段目 1a / 2段目 1a1 step ≥ 15/2 step ≥ 30Waterproof V shape micro switch (metal clad contact)IPX8 equivalentABS ResinGray/gray-SCL-S/SCH-S-Less than AC100 V 3 A DC5 V/1 mA

1,461,233 VND

1 Piece(s) 4 Day(s) or more Aluminum Alloy Die-CastBack-pedal typeAC250V/3A1c29.4Waterproof V shape micro switch (metal clad contact)IPX8 equivalentAluminum Alloy Die CastYellowIEC60601 (footswitch related parts only)SCL-S/SCH-S-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC