(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Foot Switch Waterproof Type (Part Number)

Foot Switch Waterproof Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,283,791VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof foot switch built for environmental resistance.

 
Part Number
SFM-1W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable Standards Applicable protection cover Mass
(g)
Micro rating

3,187,644 VND

1 Piece(s) 4 Day(s) or more Aluminum Alloy Die-CastPedal typeAC250V/3A1c28.4Waterproof V shape micro switch (metal clad contact)IPX8 equivalentAluminum Alloy Die CastBlue Newton--12005 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Motion Momentary Waterproof Function Yes Contact operation Momentary

Please check the type/dimensions/specifications of the part SFM-1W in the Foot Switch Waterproof Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SFM-1W trong chuỗi Foot Switch Waterproof Type.

Products like this...

Part Number
SFJ-1W
SFJ-1W-2
SFKB-2DW
SFMP-1W
SFMS-1W
SFQ-1BW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable Standards Applicable protection cover Mass
(g)
Micro rating

1,283,791 VND

1 Piece(s) 4 Day(s) or more Pbt Resin基本形 / バック踏形DC5 to 30V/100mA1a11Waterproof V shape micro switch IP67IP28PBT ResinGreen/grayEN61058-1--5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

3,180,758 VND

1 Piece(s) 4 Day(s) or more Pbt Resin2連形 / バック踏形DC5 to 30V/100mA1ax211Waterproof V shape micro switch IP67IP28PBT ResinGreen/grayEN61058-1--5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

1,414,217 VND

1 Piece(s) 12 Day(s) or more ABS Resin2段踏形 / バック踏形Less than AC100 V 3 A DC5 V/1 mA1段目 1a / 2段目 1a1 step ≥ 15/2 step ≥ 30Waterproof V shape micro switch (metal clad contact)IPX8 equivalentABS ResinGray/gray-SCL-S/SCH-S-Less than AC100 V 3 A DC5 V/1 mA

3,199,840 VND

1 Piece(s) 12 Day(s) or more Aluminum Alloy Die-CastPedal typeAC250V/3A1c28.4Waterproof V shape micro switch (metal clad contact)IPX8 equivalentAluminum Alloy Die CastBlue Newton--9805 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

4,189,930 VND

1 Piece(s) 12 Day(s) or more Aluminum Alloy Die-CastPedal typeAC250V/3A1c28.4Waterproof V shape micro switch (metal clad contact)IPX8 equivalentAluminum Alloy Die CastBlue Newton--16005 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

1,327,660 VND

1 Piece(s) 4 Day(s) or more ABS Resin360° typeAC250V/3A1a8.8Waterproof V shape micro switch (metal clad contact)IP28ABS ResinBlack-SCL-S/SCH-S-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC