(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a crimp and IDC tool for coaxial cables, with a cover on the handle to reduce strain on the hand when crimping.
Part Number |
---|
TA-16 |
TA-17 |
TA-34 |
TA-35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Compatible Model |
---|---|---|---|---|---|---|
7,155,871 VND | 1 Piece(s) | 4 Day(s) or more | 10 | BNC connector / F connector / N connector / SMB connector / TNC connector / SMA connector | ||
8,707,988 VND | 1 Piece(s) | 9 Day(s) or more | - | SMB connector / SMA connector | ||
7,324,095 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | AUDIO connector / BNC connector / F connector / N connector / SHV connector / TNC connector / SMA connector | |
9,493,293 VND | 1 Piece(s) | 4 Day(s) or more | 10 | AUDIO connector / BNC connector / F connector / N connector / TNC connector / SMA connector |
Loading...Tải…
Type | Crimping Tool | Application | For coaxial cable |