(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
BNC Connector Cap

BNC Connector Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      172,405VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Protective cap for coaxial connector BNC jack (female contact).
[Features]
·A durable brass (nickel plated) type is available.
·The brass type is compact and lightweight, and uses a bayonet lock system that makes it easy to connect connectors.
·Comes with a ball chain to prevent falling.
·Both 50Ω and 75Ω types of BNC can be used.
[Applications]
·Ideal as a protective cap for the interface of communication equipment, measuring instruments, measuring instruments, video equipment, etc.

 
Part Number
BNC-CK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

172,405 VND

2 Piece(s) 5 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Surface Treatment Ni Features Gasket included

Please check the type/dimensions/specifications of the part BNC-CK in the BNC Connector Cap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BNC-CK trong chuỗi BNC Connector Cap.